![]() |
|||
|
|||
General purpose I/O expanders
Introduction
General purpose I/O expanders provide GPIO expansion for most microprocessor families allowing designers to save the GPIOs on microprocessors for other important functions.
As more features and processing requirements, such as LED control, hardware control monitors, and humidity sensors in the computing space are added to applications, the limited numbers of GPIOs on microprocessors are becoming more valuable.
By implementing our I/O expanders, designers can utilize the microprocessor GPIOs for important functions and use the I/O expander for other duties including system monitoring, ACPI power switches, sensors, push buttons, LEDs, fans, etc.
GPIO are ideal for adding fan and LED control to systems.
They are also ideal for monitoring system functions and accepting push-button inputs.
Typical Application![]() Products
NXP Semiconductors has a broad portfolio of I2C GPIOs which are also used for SMBus, AdvancedTCA (ATCA) IPMI, and PMBus expansion.
Our newest products provide General Purpose Input (GPI) expansion capabilities for SPI-bus systems.
All and NewSubcategoriesMore Information
Related Functions
|
|||