ProductsLogicHC

Single-gate HC/T products

Single-gate HC/T products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate HC/T Products

 74HC1G00 5V Single 2-Input NAND Gate
 74HCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74HC1G02 5V Single 2-Input NOR Gate
 74HCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74HC1G04 5V Single Inverter
 74HCT1G04 5V Single Inverter; TTL Enabled
 74HC1GU04 5V Single Inverter (Unbuffered)
 74HC1G08 5V Single 2-Input AND Gate
 74HCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74HC1G14 5V Single Inverting Schmitt Trigger
 74HCT1G14 5V Single Inverting Schmitt Trigger; TTL Enabled
 74HC1G32 5V Single 2-Input OR Gate
 74HCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74HC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74HC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74HCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
74HCT1G126GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74HCT1G126GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
More Information

Links

ICs quick find
Logic sections