ProductsLogicHC

Dual-gate HC/T products

Dual-gate HC/T products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Dual-Gate HC/T Products

 74HC2G00 5V Dual 2-Input NAND Gate
 74HCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74HC2G02 5V Dual 2-Input NOR Gate
 74HCT2G02 5V Dual 2-Input NOR Gate; TTL Enabled
 74HC2G04 5V dual inverter
 74HCT2G04 5V dual inverter; TTL enabled
 74HC2GU04 5V dual inverter (unbuffered)
 74HC2G08 5V Dual 2-Input AND Gate
 74HCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74HC2G14 5V Dual Inverting Schmitt Triggers
 74HCT2G14 5V Dual Inverting Schmitt Triggers; TTL Enabled
 74HC2G17 5V dual non-inverting schmitt trigger
 74HCT2G17 5V dual non-inverting schmitt trigger; TTL enabled
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74HC2G34 5V dual buffer gate
 74HCT2G34 5V dual buffer gate; TTL enabled
 74HC2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
 74HCT2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled
 74HC2G86 5V Dual 2-Input EXCLUSIVE-OR Gate
 74HCT2G86 5V Dual 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
74HCT2G126DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74HCT2G126DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
74HCT2G126GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
More Information

Links

ICs quick find
Logic sections