ProductsLogicHC

74HC(T)40105 and 74HC(T)7030 device highlight

74HC(T)40105 and 74HC(T)7030 device highlight

Introduction
FIFOs are available in HCMOS. The 74HC(T)40105 is 16x4-bit words (fmax = 30Mhz typical), and the 74HC(T)7030 is 64x9-bit words (fmax = 26Mhz typical).
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

74HC(T)40105 FIFOs

 74HC40105 5V 4-Bit x 16-Word FIFO Register
74HC40105NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HC40105DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HC40105DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
74HC40105PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
Device Family Functions Literature Support Docs Price Buy Online More...
 74HCT40105 5V 4-Bit x 16-Word FIFO Register; TTL Enabled

74HC(T)7030 FIFOs

 74HC7030 5V 9-Bit x 64-Word FIFO Register (3-State)
 74HCT7030 5V 9-Bit x 64-Word FIFO Register (3-State); TTL Enabled
More Information

Support

A printed application note describing the two devices can be ordered through our sales offices or by contacting us by email (use code: 9398 638 80011).
Note: If sending your request by email, please be sure to include your postal mailing address.

Links

ICs quick find
Logic sections