ProductsLogicHC

HC/T NAND gates

HC/T NAND gates

Products
Click for datasheet. Click More... to access full product/package information.

Single-Gate HC/T NAND Gates

74HC1G005V single 2-input NAND gate
74HCT1G005V single 2-input NAND gate; TTL enabled

Dual-Gate HC/T NAND Gates

74HC2G005V Dual 2-Input NAND Gate
74HCT2G005V Dual 2-Input NAND Gate; TTL Enabled

HC/T NAND Gates

74HC005V quad 2-input NAND gate
74HC00-Q1005V quad 2-input NAND gate; AEC Q100 (Grade 1) qualified
74HCT005V quad 2-input NAND gate; TTL enabled
74HCT00-Q1005V quad 2-input NAND gate; TTL enabled; AEC Q100 (Grade 1) qualified
74HC035V quad 2-input NAND gate with open-drain outputs
74HCT035V quad 2-input NAND gate with open-drain outputs; TTL enabled
74HC105V Triple 3-Input NAND Gate
74HC10-Q1005V Triple 3-Input NAND Gate; AEC Q100 (Grade 1) qualified
74HCT105V Triple 3-Input NAND Gate; TTL Enabled
74HCT10-Q1005V Triple 3-Input NAND Gate; TTL Enabled; AEC Q100 (Grade 1) qualified
74HC205V dual 4-input NAND gate
74HC20-Q1005V dual 4-input NAND gate; AEC Q100 (Grade 1) qualified
74HCT205V dual 4-input NAND gate; TTL enabled
74HCT20-Q1005V dual 4-input NAND gate; TTL enabled; AEC Q100 (Grade 1) qualified
74HC305V 8-Input NAND Gate
74HC30-Q1005V 8-Input NAND Gate; AEC Q100 (Grade 1) qualified
74HCT305V 8-Input NAND Gate; TTL Enabled
74HCT30-Q1005V 8-Input NAND Gate; TTL Enabled; AEC Q100 (Grade 1) qualified
More Information

Links

ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World