ProductsLogicHC

HC/T analog switches

HC/T analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate HC/T Analog Switches

 74HC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74HCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled

Dual-Gate HC/T Analog Switches

 74HC2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO)
 74HCT2G66 Dual 5V single-pole, single-throw analog switch (2 X SPST-NO); TTL enabled

HC/T Analog Switches

 74HC4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4051 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 74HCT4051 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T); TTL enabled
 74HC4052 5V double-pole, 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
 74HCT4052 5V double-pole, 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T); TTL enabled
 74HC4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT)
 74HCT4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT); TTL enabled
 74HC4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4067 5V 1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T)
 74HCT4067 5V 1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T); TTL enabled
 74HC4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation
74HC4316NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HC4316DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HC4316DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
74HC4316PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
74HC4316BQDQFN-16InquireSOT763-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HCT4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation; TTL enabled
 74HC4351 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with latch
 74HCT4351 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with latch; TTL enabled
 74HC4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch
 74HCT4353 Triple 5V single-pole, double-throw, center-off analog switch (3 X SPCO/SPTT) with latch; TTL enabled
 74HC4851 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with injection-current effect control
 74HCT4851 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with injection-current effect control; TTL enabled
 74HC4852 5V double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T) with injection-current effect control
 74HCT4852 5V double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T) with injection-current effect control; TTL enabled
More Information

Links

ICs quick find
Logic sections