ProductsLogicHEF4000

HEF4000 decoders/demultiplexers

HEF4000 decoders/demultiplexers

Products
Click for datasheet. Click More... to access full product/package information.

HEF4000 Decoders/Demultiplexers

HEF4028BBCD to decimal decoder
HEF4511BBCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
HEF4514B1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
HEF4543BBCD to 7-Segment Latch/Decoder/Driver with Phase Input
HEF4555BDual 1-to-4 Line Decoder/Demultiplexer
More Information

Links

ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World