ProductsLogicHEF4000
HEF4000 family overview
Introduction
Though HEF4000 series is one of the oldest CMOS logic families around, it is still frequently used in new designs because of its ease of design-in, wide operating supply range (3V to 15V), excellent noise immunity, and low power consumption. All of the standard functions are available, plus more specialized functions such as IEEE bus interfaces and PLL frequency synthesizers.
Applications
  • Medical equipment
  • General industrial
  • Consumer electronics
  • Toys and games
  • Glue logic applications
Features
  • Large supply range 3V to 15V
  • Standard operating temperature range is -40oC to 85oC (HEF) with an extended -55oC to 125oC (HEC) available
  • New designs with 8- and 12-stage shift registers capable of driving 20mA loads (HEF4794B and HEF4894B)
  • Virtually all parts available in DIL and SO packages
More Information

Links

ICs quick find
Logic sections