ProductsLogicHEF4000

HEF4000 analog switches

HEF4000 analog switches

Products
Click for datasheet. Click More... to access full product/package information.

HEF4000 Analog Switches

HEF4016BQuad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
HEF4051B1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
HEF4051B-Q1001-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T); AEC Q100 (Grade 1) qualified
HEF4052BDouble-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
HEF4052B-Q100Double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T); AEC Q100 (Grade 1) qualified
HEF4053BTriple single-pole, double-throw analog switch (3 X SPDT)
HEF4053B-Q100Triple single-pole, double-throw analog switch (3 X SPDT); AEC Q100 (Grade 1) qualified
HEF4066BQuad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
HEF4066B-Q100Quad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); AEC Q100 (Grade 1) qualified
HEF4067B1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T)
More Information

Links

ICs quick find
Logic sections
Logic fact
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World