ProductsI2CI2C Bus Controllers

I2C bus controllers

I2C bus controllers

Introduction
The bus controller serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I2C bus, and allows the parallel bus system to communicate bi-directionally with the I2C bus. This is commonly referred to as the bus master. Communication with the I2C bus is carried out on a byte-wise basis using interrupt or polled handshake and controls all of the I2C bus specific sequences, protocol, arbitration, and timing.
Uses
The PCF8584, PCA9564, and PCA9665 are parallel bus to I2C bus controllers that are designed to allow smart devices to interface with I2C components where the smart device does not have an integrated I2C port and the designer does not want to "bit-bang" the I2C port. These devices can also be used to add more I2C ports to smart devices or to convert 8 bits of parallel data to a serial bus to avoid running multiple traces across the PC board.

Adding an I2C Bus Port

The bus controllers convert 8 bits of parallel data into a multiple-master capable I2C port for microcontrollers, microprocessors, custom ASICs, DSPs, etc., that need to interface with I2C components.
Adding an I2C Bus Port

Adding Additional I2C Bus Ports

The bus controller can be used to convert 8-bit parallel data into additional multiple-master capable I2C port. It is used if the microcontroller, microprocessor, custom ASIC, DSP, etc., already has an I2C port but needs one or more additional I2C ports to interface with more I2C components or components that cannot be located on the same bus (e.g., 100kHz and 400kHz slaves on different buses so that each bus can operate at its maximum potential).
Adding Additional I2C Bus Ports

Converting 8 Bits of Parallel Data into I2C Serial Data Stream

Functioning as a slave transmitter, the bus controller can convert 8-bit parallel data into a two-wire I2C data stream. This would prevent having to run 8 traces across the entire width of the PC board.
Converting Parallel to Serial Data

Migration Path

The PCA9665 and PCA9564 do the same type of parallel-to-serial conversion as the PCF8584. Although not footprint- or code-compatible, the PCA9665 and PCA9564 provide improvements such as:
  1. Operating at 3.3V and 2.5V voltage nodes with 5V tolerant I/Os
  2. Allows interface with I2C components at speeds up to 400kHz (PCA9564) or 1000kHz (PCA9665)
  3. Built-in oscillator provides a cost-effective solution since the external clock input is no longer required
  4. PCA9665 oscillator is trimmed for higher accuracy
  5. Parallel data can be exchanged at speeds up to 50MHz allowing the use of faster processors
  6. The PCA9665 has a 68 byte buffer to increase processor efficiency
Migration Path from PCF8584
While the PCF8584 supports most parallel-bus microcontrollers/microprocessors (including the Intel 8049/8051, Motorola 6800/68000, and the Zicor Z80), the PCA9665 and PCA9564 have been designed to be very similar to the NXP standard 80C51 microcontroller I2C hardware so that existing 80C51 microcontroller code can be utilized with few modifications. The PCA9665 and PCA9564 don't include the snoop and long distance I2C bus features featured on the PCF8584. The PCA9665 and PCA9564 use similar but different code due to the register changes.
The PCF8584 is offered in 20-pin DIP and SO packages. The PCA9564 is offered in 20-pin DIL, SO, TSSOP, and space-saving HVQFN packages. The PCA9665 is offered in 20-pin SO, TSSOP, and HVQFN packages.
Products

Comparison Table

  Voltage Range Max I2C Freq. Clock Source Parallel
Interface
PCF8584 4.5V - 5.5V 90kHz External Slow
PCA9564 2.3V - 3.6V
with 5V Tolerance
360kHz Internal Fast
PCA9665 2.3V - 3.6V
with 5V Tolerance
1000kHz Internal
(Trimmed)
Fast with
68 Byte Buffer

I2C Bus Controllers

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 PCA9564 Parallel Bus to I2C Bus Controller
PCA9564NDIL-20ProductionSOT146-1Pb-FreeMSL=1
PCA9564DSO-20ProductionSOT163-1Pb-FreeMSL=1
PCA9564PWTSSOP-20ProductionSOT360-1Pb-Free        
PCA9564BSHVQFN-20ProductionSOT662-1Pb-Free        
PCA9564UWafer-20ProductionN/A                
Device Family Functions Literature Models Support Docs Price Buy Online More...
 PCA9665 Parallel-bus to I2C-bus protocol and converter interface
 PCF8584 I2C Bus Controller

Literature

1-MHz I2C-bus control on longer buses
NXP Fast-mode Plus parallel bus to I2C-bus controller PCA9665
© October 2006; English; Ordering code: 9397 750 15687
Support
ICs quick find
I2C sections