ProductsLogicInverters

Inverters

Inverters

Products

All and New

Parametric Filter (50)

Family7SET (1) 7SH (2) ABT (1) AHC/T (9) AUC (1) AUP (7) ALVC (1) FAST (1) HC/T (13) HEF (2) LV (2) LVC (9) LVT (1) Don't Care
Bit Width Low (33) Standard (17) Don't Care
VCC 0.8V (8) 1.2V (12) 1.5V (12) 1.8V (19) 2.5V (37) 2.7V (38) 3.3V (37) 5.0V (38) 6.0V (11) 10V (2) 15V (2) Don't Care
Dual SupplyNo (50) Don't Care
Logic I/O LevelsCMOS (27) TTL (23) Don't Care
TPD Typical 0-2ns (8) 2-4ns (22) 4-10ns (23) ≥10ns (9) Don't Care
Bus HoldYes (1) No (49) Don't Care
IOH Typical ≤12mA (36) 12-24mA (7) ≥24mA (10) Not Listed (2) Don't Care
IOL Typical ≤12mA (37) 12-24mA (7) ≥24mA (11) Don't Care
PackagePicoGate (24) TSSOP (23) XSON (19) SO (17) DQFN (15) DIL (9) SSOP (9) VSSOP (9) XQFN (3) DHVQFN (1) Don't Care

Function Numbers

04 Inverters
05 Inverters with Open-Drain Outputs
4007 Complementary Pairs and Inverters
4069 Inverters
ICs quick find
Logic sections