ProductsLogicLatches

Latches

Latches

Products

All and New

Parametric Filter (50)

FamilyABT (5) AHC/T (6) AVC (1) ALVC (5) ALVT (2) FAST (4) HC/T (10) HEF (3) LV (3) LVC (8) LVT (3) Don't Care
Bit Width Standard (35) Wide (15) Don't Care
VCC 1.2V (15) 1.5V (15) 1.8V (17) 2.5V (27) 2.7V (30) 3.3V (30) 5.0V (31) 6.0V (8) 10V (3) 15V (3) Don't Care
Dual SupplyNo (50) Don't Care
Logic I/O LevelsTTL (38) CMOS (12) Don't Care
TPD Typical 0-2ns (6) 2-4ns (21) 4-10ns (13) ≥10ns (16) Don't Care
3-State OutputsYes (42) No (8) Don't Care
Bus HoldYes (9) No (41) Don't Care
Series ResistorsYes (3) No (47) Don't Care
IOH Typical ≤12mA (26) 12-24mA (18) ≥24mA (22) Don't Care
IOL Typical ≤12mA (23) 12-24mA (20) ≥24mA (24) Don't Care
PackageTSSOP (39) SO (35) SSOP (32) DIL (23) DQFN (21) LFBGA (1) Don't Care

Function Numbers

75 Quad Bistable Transparent Latches
259 8-Bit Addressable Latches
260 12-Bit to 24-Bit Multiplexed D-Type Latches (3-State)
373 Octal D-Type Transparent Latches (3-State)
563 Octal D-Type Transparent Latches, Inverting (3-State)
573 Octal D-Type Transparent Latches (3-State)
841 10-Bit Bus Interface Latches, Non-Inverting (3-State)
842 10-Bit Bus Interface Latches, Inverting (3-State)
843 9-Bit Bus Interface Latches, Non-Inverting (3-State)
845 8-Bit Bus Interface Latches, Non-Inverting (3-State)
846 8-Bit Bus Interface Latches, Inverting (3-State)
2373 D-Type Transparent Latches (3-State)
4043 Quadruple R/S Latches (3-State)
4044 Quadruple R/S Latches (3-State)
40373 Octal D-Type Transparent Latches (3-State)
ICs quick find
Logic sections