ProductsLogicLatches

260 functions

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

260 Functions

 74F260 5V Dual 5-Input NOR Gate

16-Bit 260 Functions

 74ABT16260 5V 12-Bit to 24-Bit Multiplexed D-Type Latch (3-State)
 74ALVT16260 3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
74ALVT16260DLSSOP-56ProductionSOT371-1Pb-Free        
74ALVT16260DGGTSSOP-56ProductionSOT364-1Pb-FreeMSL=2
Family Functions Literature Models Support Docs Price Buy Online More...
More Information

Links

ICs quick find
Logic sections