ProductsLogicLatches

373 latches

D-Type Transparent Latches (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 373 Latches

 74AUP1G373 1.8V single low-power D-type transparent latch (3-state)

373 Latches

 74ABT373A 5V Octal D-Type Transparent Latch (3-State)
 74AHC373 5V Octal D-Type Transparent Latch (3-State)
 74AHCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74ALS373 Octal D-Type Transparent Latch (3-State)
 74ALVC373 3.3V Octal D-Type Transparent Latch (3-State)
 74F373 5V Octal D-Type Transparent Latch (3-State)
 74F2373 5V Octal D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74HC373 5V Octal D-Type Transparent Latch (3-State)
74HC373NDIL-20ProductionSOT146-1Pb-FreeMSL=1
74HC373DSO-20ProductionSOT163-1Pb-FreeMSL=1
74HC373DBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74HC373PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74HC373BQDQFN-20ProductionSOT764-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74LV373 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC373A 3.3V Octal D-Type Transparent Latch (3-State)

16-Bit 373 Latches

 74ABT16373B 5V 16-Bit D-Type Transparent Latch (3-State)
 74ABTH16373B 5V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVCH16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVT16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74AVC16373 2.5V 16-Bit D-Type Transparent Latch (3-State)
 74LVC16373A 3.3V 16-Bit D-Type Transparent Latch (3-State)
 74LVCH16373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVC162373A 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74LVCH162373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVT162373 3.3V 16-bit D-type transparent latch with 30Ω termination resistors (3-state)
 74LVT16373A 3.3V 16-bit D-type transparent latch (3-state)

32-Bit 373 Latches

 74LVCH32373A 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections