ProductsInterfaceLCD Drivers

LCD graphic/matrix panel displays

LCD graphic/matrix panel displays

Introduction

Graphic/Matrix Panels

Graphic/matrix panel displays have individually addressable pixels in row and column configurations. They are capable of displaying anything within their available resolution.
Graphic/matrix panel displays are driven by graphics LCD drivers. These drivers have capabilities to drive large rows and columns for rich displays. Generating and controlling the display, however, takes a high amount of overhead compared to other types of liquid crystal displays. This trade-off may be necessary in applications where display size is limited and very different content needs to be displayed at different times.
Products

Graphics LCD Drivers

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 PCF8531 34 x 128 pixel LCD graphics/matrix driver for I2C-bus
 PCF8535 65 x 133 pixel LCD graphics/matrix driver for I2C-bus
 PCF8578 8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
 PCF8579 40 LCD column expansion driver for use with PCF8578
PCF8579T/1VSO-56ProductionSOT190-1Pb-FreeMSL=e1
PCF8579H/1LQFP-64Not for DesignSOT314-2Pb-FreeMSL=1
PCF8579HT/1TQFP-64ProductionSOT357-1Pb-FreeMSL=3
PCF8579U/10BareDieFFC-56ProductionN/APb-FreeMSL=N/A
Family Functions Literature Models Price Buy Online More...
 PCF8811 80 x 128 pixel LCD graphics/matrix driver for parallel/serial/SPI/I2C-bus
For in-depth function and product information:
More Information

LCD Displays

Related Functions

ICs quick find
Interface sections