ProductsInterfaceLCD Drivers

LCD icon displays

LCD icon displays

Introduction

Icons

Icons can have any form and complexity – from a simple antenna symbol to a detailed mosaic. There is no limit to the effect. Consider the difference between the string Battery 50% Charged and a battery cell icon, where the charge level can be easily shown with a bar graph inside the icon. Additionally, blinking icons can be used to gather attention and to trigger a human interaction if necessary.
The look and feel of the display can be tailored to reflect the identity of the equipment originator. Company or product logos, icons, or other signs and indicators can be laid out without any pixeling effect. Imagine a flashing heart in a blood pressure meter, for example.
Icons are addressed as segments. They are conveniently controlled by a smaller segment display driver or with extra "leftover" segments from number and starburst displays. The use of icons can provide a very rich interface with very, very low overhead to operate.
Products

Segment LCD Drivers

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 OM4068 3 x 32 segment LCD driver with SPI interface
 PCA85133 4 x 80 segment LCD driver for low multiplex rates with I2C-bus; AEC-Q100 compliant
 PCF2100C 2 x 20 segment LCD driver with serial CBUS interface
 PCF2111C 2 x 32 segment LCD driver with serial CBUS interface
 PCF2112C 1 x 32 segment LCD driver with serial CBUS interface
 PCF8532 4 x 160 segment LCD driver for low multiplex rates with I2C-bus
 PCF8533 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF85133 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF8534A 4 x 60 segment LCD driver for low multiplex rates with I2C-bus
 PCF8562 4 x 32 segment LCD driver for low multiplex rates with I2C-bus
 PCF8566 4 x 24 segment LCD driver for low multiplex rates with I2C-bus
 PCF8576 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with 9V VLCD
 PCF8576C 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Negative VLCD
 PCF8576D 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Positive VLCD
 PCF8577C 2 x 32 segment LCD direct/duplex driver with I2C-bus
 PCF8578 8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
PCF8578T/1VSO-56ProductionSOT190-1Pb-FreeMSL=1
PCF8578H/1LQFP-64Not for DesignSOT314-2Pb-FreeMSL=3
PCF8578HT/1TQFP-64ProductionSOT357-1Pb-FreeMSL=3
PCF8578U/10BareDieFFC-54ProductionN/APb-FreeMSL=N/A
Family Functions Literature Models Price Buy Online More...
 PCF8579 40 LCD column expansion driver for use with PCF8578
For in-depth function and product information:
More Information

LCD Displays

Related Functions

ICs quick find
Interface sections