ProductsLogicLevel Shifters

All level shifters

All level shifters

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate Level Shifters

 74AUP1T34 1.8V single low-power dual-supply voltage translating buffer
 74AUP1T45 1.8V single low-power dual supply voltage translating transceiver (3-state)
 74AUP1T57 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T58 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T97 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T98 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1T1326 1.8V single low-power dual-supply voltage-translating buffer/line driver (3-state)
 74AVC1T45 2.5V single, dual-supply voltage level translating transceiver (3-state)
 74AVCH1T45 2.5V single, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC1T45 3.3V single dual-supply translating transceiver (3-state)
 74LVCH1T45 3.3V single dual-supply translating transceiver with bus hold (3-state)
 NX3L1T53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) with level translation
 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3V1T66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L1T384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3V1T384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3L1T3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
NX3L1T3157GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
NX3L1T3157GMXSON-6ProductionSOT886Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 NX3L1T5157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

Dual-Gate Level Shifters

 74AUP2T1326 1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)
 74AVC2T45 2.5V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74AVCH2T45 2.5V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC2T45 3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH2T45 3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
 NX3L2T384 Dual low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (2 X SPST-NC) with level translation

Quadruple-Gate Level Shifters

 74AVC4T245 2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH4T245 2.5V 4-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)

Level Shifters

 74AVC8T245 2.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH8T245 2.5V 8-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)
 74HC4049 5V Hex Inverting High-to-Low Level Shifter
 74HC4050 5V Hex High-to-Low Level Shifter
 HEF4104B Quad Low-to-High Voltage Translator with 3-State Outputs
 74LVC8T245 3.3V 8-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH8T245 3.3V 8-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC4245A 3.3V Octal Dual Supply Translating Transceiver (3-State)

16-Bit Level Shifters

 74ALVC164245 3.3V 16-Bit Dual Supply Translating Transceiver (3-State)
 74AVC16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)
 74AVCH16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin and bus hold; non-inverting (3-state)
 74AVC20T245 2.5V 20-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH20T245 2.5V 20-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)
More Information

Links

ICs quick find
Logic sections