ProductsLogicLMOS

LMOS (XC7: 7SH, 7SET, 7WH, and 7WT)

LMOS (XC7: 7SH, 7SET, 7WH, and 7WT)

Introduction
 

Key Features:

  • Drop-in replacement for Toshiba TC7SH/TC7WH/TC7SET, ON Semi MC74VHC1G/MC74VHC1GT, and ST 74V1G/74V1GT
  • 7SH and 7WH versions fully specified at 3.3V and 5V operation
  • 7SET and 7WT TTL-compatible versions available
  • Wider operating temperature range of (-40oC to +125oC)
  • Automotive-qualified (AEC-Q100 compliant, grade 1)
  • Superior CPD results in lower dynamic switching power than competition
  • VCC 2V-5.5V, ideal for mixed-voltage applications
  • 7SH and 7SET versions are for 5- and 6-pin packages
  • 7WH and 7WT versions are for 8-pin packages

LMOS Quick Reference

CMOS
Compatible
TTL
Compatible
5- and 6-Pin
Packages
8-Pin
Packages
7SH
7SET
7WH
7WT

LMOS Competitive Cross Reference

Logic Package Pitch Pins SOT NXP Toshiba ON Semi ST
CMOS PicoGate 0.95mm 5 SOT753 XC7SHxxxGV TC7SHxxxF MC7VHC1GxxxDTT 74V1GxxxSTR
CMOS PicoGate 0.65mm 5 SOT353-1 XC7SHxxxGW TC7SHxxxFU MC7VHC1GxxxDFT 74V1GxxxCTR
CMOS MicroPak 0.50mm 6 SOT886 XC7SHxxxGM
CMOS MicroPak 0.35mm 6 SOT891 XC7SHxxxGF TC7SHxxxFS
TTL PicoGate 0.95mm 5 SOT753 XC7SETxxxGV TC7SETxxxF MC7VHC1GTxxxDTT 74V1GTxxxSTR
TTL PicoGate 0.65mm 5 SOT353-1 XC7SETxxxGW TC7SETxxxFU MC7VHC1GTxxxDFT 74V1GTxxxCTR
TTL MicroPak 0.50mm 6 SOT886 XC7SETxxxGM
TTL MicroPak 0.35mm 6 SOT891 XC7SETxxxGF TC7SETxxxFS
CMOS PicoGate 0.65mm 8 SOT505-2 XC7WHxxxDP TC7WHxxxFU 74V2GxxxSTR
CMOS PicoGate 0.50mm 8 SOT765-1 XC7WHxxxDC TC7WHxxxFK
CMOS MicroPak 0.50mm 8 SOT996-2 XC7WHxxxGD TC7WHxxxFK
CMOS MicroPak 0.50mm 8 SOT833-1 XC7WHxxxGT
TTL PicoGate 0.65mm 8 SOT505-2 XC7WTxxxDP
TTL PicoGate 0.50mm 8 SOT765-1 XC7WTxxxDC
TTL MicroPak 0.50mm 8 SOT996-2 XC7WTxxxGD
TTL MicroPak 0.50mm 8 SOT833-1 XC7WTxxxGT

Literature

Very High-speed CMOS logic for next-generation designs
NXP VHC/T & XC7 logic
© January 2011; English; Ordering Code: 9397 750 16984
Products

All and New

  • All LMOS (7SH, 7SET, 7WH, and 7WT) Products
  • New LMOS (7SH, 7SET, 7WH, and 7WT) Products

Functions

More Information

Family Information

Quality and Reliability

Related Families

ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World