![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Low-volt productsThe Smoothest Low-Voltage Transition
Of course, it's no secret that the industry is moving to increase miniaturization and reduce voltages.
But like many worthwhile destinations, it's getting there that poses the challenge.
That's why we offer a wide range of solutions to ease the transition to lower voltages and smaller size.
The Smartest Low-Voltage Solutions
Our 3V and 2.5V solutions feature the same approach to performance, applications, and product selection that characterizes the rest of the Logic product line.
Such as whole families of mixed-voltage devices with propagation delays as low as 1.5ns and power consumption two to three times lower than competing technologies.
And, to help designers achieve their miniaturization goals, we offer PicoGate Logic packaging in the LVC and AUC families and LFBGA packaging in LVC and ALVC families.
Supply Voltage Range (VCC)
Notes: Most common values shown.
Optimized supply voltage indicated by location of family name in white.
Refer to datasheet for exact specifications for a given device.
Typical Speed (TPD)
Notes: Most common values shown at optimized supply voltage.
Refer to datasheet for exact specifications for a given device.
Line Drive Capability (ZO)
Notes: Most common values shown.
Refer to datasheet for exact specifications for a given device.
Features
Click on a symbol to go to the product family page.
Notes: 1 Over-Voltage Tolerance is across VCC supply range.
Refer to the datasheet for exact features of a given device.
Functions
Click on a symbol to go to the function page of a product family.
More Information |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||