ProductsMicrocontrollersLPC1000

LPC1000

Introduction

Key Features

  • Based on ARM Cortex™ processor cores:
  • Speeds up to 100MHz from flash or RAM
  • Low power consumption
  • New Wake-up Interrupt Controller (WIC)
  • Memory Protection Unit
  • Available with:
    • Ethernet, USB Host/OTG/Device, CAN, I2S
    • Fast-mode Plus (Fm+) I2C, SPI/SSP, UARTs
    • 12-bit ADC @ 1MHz conversion rates
    • Low-power Real Time Clock
    • Motor Control PWM and Quadrature Encoder Interface
  • Multiple package options available
 

How is Cortex-M0 Different than Cortex-M3?

 
  • Cortex-M3: ARM's flagship Cortex-M class processor offers superior performance and flexibility
  • Cortex-M0: A streamlined subset of the Cortex-M3, Cortex-M0 offers three key benefits:
  1. Energy efficiency
  2. Performance efficiency
  3. Ease of use
Energy Efficiency: The Cortex-M0 offers 60 DMIPS/mW versus Cortex-M3 which allows 31 DMIPS/mW. The Cortex-M0 also offers greatly improved energy efficiency over 8/16-bit processors due to its ability to complete a task in less time and go back to sleep quicker enabling extended battery life.
Performance Efficiency: The Cortex-M0 has dramatically improved code density when compared to 8/16-bit processors.
Ease of Use: Due to its deterministic instructions and interrupts, the Cortex-M0 allows 'cycle counting' which traditional 8/16-bit users are used to using thus taking the complexity out of 32-bit software development. Simplified programming is a key feature of Cortex-M0.
Products

All and New

  • All LPC1000 Products
  • New LPC1000 Products

Functions

Device Highlights

  • LPC11xx Cortex-M0 MCUs with Industry-Leading Power and Efficiency
  • LPC13xx Cortex-M3 MCUs with USB and Industry-Leading Power Consumption
  • LPC17xx Cortex-M3 MCUs with USB and Available Ethernet, I2S

Literature

业界功耗最低的Cortex-M3微控制器
恩智浦70-MHz、32Cortex-M3™微控制器LPC1300
© 200910; 中文(简体); 订购代码: 不可订购
基于Cortex-M0内核的微控制器,功耗和效率处于行业领先水平
恩智浦50-MHz32Cortex-M0™微控制器LPC1100
© 200910; 中文(简体); 订购代码: 不可订购
带以太网、USBCAN12ADCCortex-M3微控制器
采用Cortex-M3™内核的100 MHz32LPC1700系列微控制器
© 200910; 中文(简体); 订购代码: 不可订购
An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers
© October 2009; English; Ordering code: Not Orderable
Cortex-M0 based microcontrollers with industry-leading power and efficiency
NXP 50-MHz, 32-bit Cortex-M0™ microcontrollers LPC1100
© March 2009; English; Ordering code: 9397 750 16716
Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC
120 MHz, 32-bit Microcontrollers with Cortex-M3™ core, LPC1700 series
© December 2009; English; Ordering code: 9397 750 16846
Development Tools for ARM-based MCUs
Select from the Best in Support (Clickable)
© June 2009; English; Ordering code: 9397 750 16739
Get Better Code Density than 8/16 bit MCU's
NXP LPC1100 Cortex M0
© October 2009; English; Ordering code: Not Orderable
Industry's lowest power Cortex-M3 based microcontrollers
NXP 70-MHz, 32-bit Cortex-M3™ microcontrollers LPC1300
© May 2009; English; Ordering code: 9397 750 16742
Low-cost development platform for 32-bit LPC microcontroller family
NXP LPCXpresso
© November 2009; English; Ordering code: 9397 750 16842
LPC1700 Overview training video
Training Module: LPC1700 Series
© June 2009; English; Ordering code: Not Orderable
LPCXpresso Introduction training video
Training Module: LPCXpresso Introduction
© December 2009; English; Ordering code: Not Orderable
Microcontrollers selection guide September 2009
The choice for embedded technologies
© September 2009; English; Ordering code: 9397 750 16803
The Cortex M0 LPC111x
Overview and Benchmarks
© October 2009; English; Ordering code: Not Orderable
Using USB on the LPC1300
As Simple as Using a UART
© October 2009; English; Ordering code: Not Orderable
Support

Articles

More Information
ARM Cortex is a trademark of ARM Limited.
ICs quick find
Microcontrollers sections