ProductsMicrocontrollersLPC1000

LPC17xx series device highlight

LPC17xx series device highlight

Introduction

Key Features:

  • 100MHz Operation
  • Nested Vectored Interrupt Controller for Fast Deterministic Interrupts
  • Wakeup Interrupt Controller Allows Automatic Wake from Any Priority Interrupt
  • Memory Protection Unit
  • Four Reduced Power Modes: Sleep, Deep-Sleep, Power-Down, and Deep Power-Down
The LPC17xx series of low-power, cost-effective Cortex-M3 microcontrollers feature advanced peripherals such as Ethernet, USB 2.0 Host/OTG/Device, and CAN 2.0B. Operating at speeds up to 100MHz, they have up to 512KB of flash memory, up to 64KB of SRAM, 12-bit A/D and 10-bit D/A converters as well as an internal RC oscillator.
Products

Block Diagram


LPC17xx Block Diagram

Comparison Table

Product Flash SRAM Ethernet USB CAN I2S DAC Package(s)
LPC1751 32KB 8KB N Device 1 N N LQFP80
LPC1752 64KB 16KB N Device 1 N N LQFP80
LPC1754 128KB 32KB N Device/Host/OTG 1 N Y LQFP80
LPC1756 256KB 32KB N Device/Host/OTG 2 Y Y LQFP80
LPC1758 512KB 64KB Y Device/Host/OTG 2 Y Y LQFP80
LPC1759 512KB 64KB N Device/Host/OTG 2 Y Y LQFP80
LPC1764 128KB 32KB Y Device 2 N N LQFP100
LPC1765 256KB 64KB N Device/Host/OTG 2 Y Y LQFP100
LPC1766 256KB 64KB Y Device/Host/OTG 2 Y Y LQFP100
LPC1767 512KB 64KB Y - - Y Y LQFP100
LPC1768 512KB 64KB Y Device/Host/OTG 2 Y Y LQFP100
LPC1769 512KB 64KB Y Device/Host/OTG 2 Y Y LQFP100

LPC17xx Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC1751 ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM, USB 2.0 Device, 1 CAN, 12-bit ADC
 LPC1752 ARM Cortex-M3 microcontroller with 64KB flash, 16KB SRAM, USB 2.0 Device, 1 CAN, 12-bit ADC
 LPC1754 ARM Cortex-M3 microcontroller with 128KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 1 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1756 ARM Cortex-M3 microcontroller with 256KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1758 ARM Cortex-M3 microcontroller with 512KB flash, 32KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1759 ARM Cortex-M3 microcontroller with 512KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC; 120MHz operation
 LPC1764 ARM Cortex-M3 microcontroller with 128KB flash, 32KB SRAM, 10/100 ethernet, 2 CAN, 12-bit ADC
 LPC1765 ARM Cortex-M3 microcontroller with 256KB flash, 64KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1766 ARM Cortex-M3 microcontroller with 256KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1767 ARM Cortex-M3 microcontroller with 512KB flash, 64KB SRAM, 10/100 ethernet, I2S, 12-bit ADC, 10-bit DAC
 LPC1768 ARM Cortex-M3 microcontroller with 512KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC
 LPC1769 ARM Cortex-M3 microcontroller with 512KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC; 120MHz operation
More Information

Literature

LPCXpresso Introduction training video
Training Module: LPCXpresso Introduction
© December 2009; English; Ordering code: Not Orderable
Cortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC
120 MHz, 32-bit Microcontrollers with Cortex-M3™ core, LPC1700 series
© December 2009; English; Ordering code: 9397 750 16846
带以太网、USBCAN12ADCCortex-M3微控制器
采用Cortex-M3™内核的100 MHz32LPC1700系列微控制器
© 200910; 中文(简体); 订购代码: 不可订购
Low-cost development platform for 32-bit LPC microcontroller family
NXP LPCXpresso
© November 2009; English; Ordering code: 9397 750 16842
LPC1700 Overview training video
Training Module: LPC1700 Series
© June 2009; English; Ordering code: Not Orderable

Links

ICs quick find
Microcontrollers sections