ProductsMicrocontrollersLPC2000

LPC2000

Introduction
 

Key Features:

  • Based on 1.8V ARM7TDMI-S™ core (LPC29xx based on ARM968E-S™ core)
  • Speeds up to 80MHz
  • CAN, LIN, I2C, UART, and SPI serial interface options
  • USB, I2S, and SD/MMC interface options
  • Available high-performance dual AHB versions
  • Available with integrated LCD controllers
  • 10-bit ADC and DAC options
  • Low power consumption
  • Tiny 7mm x 7mm LQFP package options
Products

All and New

  • All LPC2000 Products
  • New LPC2000 Products

Functions

Device Highlights

More Information

Family Information

Literature

Low-cost development platform for 32-bit LPC microcontroller family
NXP LPCXpresso
© November 2009; English; Ordering Code: 9397 750 16842
ARM968-based microcontrollers with USB, CAN, LIN, 5V ADC and Motor Control
125 MHz, 32-bit Microcontrollers with ARM968™ core, LPC2900 series
© September 2008; English; Ordering Code: 9397 750 16628
带有USBCANLIN5V ADC和马达控制的ARM968微控制器
基于ARM968™内核的125 MHz32LPC2900系列微控制器
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx
© August 2008; English; Ordering Code: 9397 750 16574
带以太网接口、USB OTG接口、CAN接口和可选LCD控制器的ARM7微控制器
ARM7TDMI-S™内核的72-MHz32位微控制器LPC24xx系列产品
© January 2008; Simplified Chinese; Ordering Code: Not Orderable
ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals
72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx
© August 2008; English; Ordering Code: 9397 750 16573
带有以太网、USBCAN外设的ARM7微控制器
LPC23xx:基于ARM7TDMI-S™内核的72MHz、32位微控制器系列
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
High performance ARM968-based microcontroller with CAN and LIN
NXP 80-MHz, 32-bit ARM968 microcontroller LPC291x with CAN and LIN
© November 2007; English; Ordering Code: 9397 750 16139
ARM7-based MCUs with 128-KB Flash and 10-bit ADC
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC211x
© March 2007; English; Ordering Code: 9397 750 15954
ARM7-based MCUs with up to 256-KB Flash and 4x CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors with up to 4x CAN LPC229x
© March 2007; English; Ordering Code: 9397 750 15953
基于ARM7的微控制器,集成最高256KB闪存和四个CAN接口
基于60-MHz32ARM7TDMI-S™处理器、集成最高四个CAN接口的恩智浦LPC229x系列微控制器
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
ARM7-based MCUs with up to 256-KB Flash and external memory interface
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC221x
© March 2007; English; Ordering Code: 9397 750 15918
ARM7-based MCU with 256-KB Flash, 10-bit ADC, and 4x CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processor with 4x CAN LPC2194
© March 2007; English; Ordering Code: 9397 750 15917
ARM7-based MCUs with 256-KB Flash, 10-bit ADC, and optional CAN
NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC212x
© March 2007; English; Ordering Code: 9397 750 15916
ARM7-based MCUs for memory-intensive applications
NXP Flashless 32-bit ARM7TDMI-S™ processors LPC22x0
© March 2007; English; Ordering Code: 9397 750 15915
适用于内存密集型应用的ARM7微控制器
恩智浦无闪存32ARM7TDMI-S™处理器LPC22x0
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
ARM7-based MCU with CAN, 10-bit ADC, and 64-KB Flash
60-MHz, 32-bit microcontroller with ARM7TDMI-S core LPC2109
© March 2007; English; Ordering Code: 9397 750 15913
ARM7-based microcontrollers with full-speed USB 2.0
60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC214x
© January 2007; English; Ordering Code: 9397 750 15816
ARM7-based microcontrollers with two 10-bit ADCs and 10-bit DAC
60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC213x
© January 2007; English; Ordering Code: 9397 750 15815
带两个10ADC和一个10DACARM7微控制器
基于ARM7TDMI-S™内核的60 MHz32位微控制器LPC213x系列
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
Small, ultra-low-cost ARM7-based microcontrollers
70-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC210x
© January 2007; English; Ordering Code: 9397 750 15814
超低成本的小型ARM7微控制器
基于ARM7TDMI-S™内核的70 MHz32LPC210x系列微控制器
© October 2009; Simplified Chinese; Ordering Code: Not Orderable
ARM7-based microcontrollers with Hi-Speed USB 2.0 and 1 MB Flash
60-MHz, 32-bit microcontrollers with ARM7TDMI-S™ cores LPC288x
© September 2006; English; Ordering Code: 9397 750 15574

Support

ARM7 and ARM7TDMI-S are trademarks of ARM Limited.
ICs quick find
Microcontrollers sections