ProductsMicrocontrollersLPC2000

LPC214x series device highlight

LPC214x series device highlight

Introduction

Key Features:

  • 32-Bit ARM7® Core Architecture
  • Full-Speed USB 2.0 Device
  • Very Fast On-Chip Flash Up to 512KB
  • Up to 40KB SRAM
  • 45 Fast I/O Pins with Up to 15MHz Switching
  • Vectored Interrupt Controller (VIC)
  • Very Small 10mm x 10mm LQFP Packaging
  • Ideal for Entertainment, Connectivity, and Display Applications
The LPC214x series is the only ARM7® microcontroller family with full USB 2.0 compliance and USB.org certification. The full-speed USB 2.0 device supports 32 end points with 2KB of endpoint RAM, 8KB of RAM usable by the USB DMA (LPC2146 and LPC2148 only), and all data transfer modes (Control, Interrupt, Bulk and Isochronous). These MCUs allow designers to add USB functionality to almost any end application — starting at only $3.60* for the LPC2141.
In addition to the USB 2.0 full-speed device, these low-power MCUs have from 32KB to 512KB of zero wait-state on-chip flash, 8KB to 40KB SRAM, 10-bit ADCs, 10-bit DAC, and a low-power Real Time Clock. These small 10mm x 10mm LQFP64 packaged controllers are loaded with serial communications interfaces including multiple UARTs, I2C, and SPI, as well as 45 fast general purpose I/O lines.
* MSRP US dollars based on 10Kpcs.
Products

Block Diagram

Comparison Table

Product Flash RAM ADC DAC Packages
LPC2141 32KB 8KB 1 (6 Channels) - LQFP64
LPC2142 64KB 16KB 1 (6 Channels) 1 LQFP64
LPC2144 128KB 16KB 2 (14 Channels) 1 LQFP64
LPC2146 256KB 32KB
+ 8KB1
2 (14 Channels) 1 LQFP64
LPC2148 512KB 32KB
+ 8KB1
2 (14 Channels) 1 LQFP64
1 Shared with USB DMA; See Datasheet for Details

LPC214x Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2141 Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC
 LPC2142 Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2144 Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2146 Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2148 Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC
Support
More Information

Literature

Microcontrollers selection guide March 2010
The choice for embedded technologies
© March 2010; English; Ordering code: 9397 750 16901
NXP & Security Innovation
Encryption for ARM MCUs
© December 2009; English; Ordering code: Not Orderable
An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers
© October 2009; English; Ordering code: Not Orderable
Development Tools for ARM-based MCUs
Select from the Best in Support (Clickable)
© June 2009; English; Ordering code: 9397 750 16739
The industry's widest choice of USB-equipped ARM microcontrollers
NXP 32-bit ARM MCUs LPC & LH7 series with USB
© April 2009; English; Ordering code: 9397 750 16727
NTRU Encryption Overview training video
Training Module: NXP & NTRU Cryptography for ARM MCUs
© Jun 6, 2008; English; Ordering code: Not Orderable
ARM7-based microcontrollers with full-speed USB 2.0
60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC214x
© January 2007; English; Ordering code: 9397 750 15816

Links

ICs quick find
Microcontrollers sections