ProductsMicrocontrollersLPC2000

LPC2000 MCUs

LPC2000 MCUs

Products

Parametric Filter (57)

SubcategoryARM7 Core (48) ARM9 Core (9) Don't Care
RAM≥128B (49) ≥256B (49) ≥512B (49) ≥768B (49) ≥1KB (49) ≥2KB (49) ≥3KB (48) ≥8KB (47) ≥16KB (43) ≥32KB (25) ≥64KB (10) Don't Care
Code Memory≥1KB (47) ≥2KB (47) ≥4KB (47) ≥8KB (47) ≥16KB (46) ≥32KB (45) ≥64KB (42) ≥128KB (38) ≥256KB (27) ≥512KB (16) ROMless (7) Don't Care
Code Mem TypeFlash (50) External (8) Don't Care
EEPROM (KB) ≥512B (9) ≥1KB (9) ≥2KB (9) ≥4KB (9) ≥8KB (9) None (48) Don't Care
GP Timers 2 (28) 4 (29) Don't Care
Special TimersWD (57) RTC (48) Don't Care
Motor PWM ≥3 (9) ≥6 (9) ≥9 (9) ≥24 (9) None (48) Don't Care
Quadrature Yes (9) No (48) Don't Care
Standard PWM 0 (3) 6 (39) 12 (6) 24 (9) Don't Care
UART Interface(s)1 (3) 2 (30) 4 (24) Don't Care
I2C Interface(s)1 (19) 2 (21) 3 (17) Don't Care
CAN Interface(s)0 (28) 2 (27) 4 (2) Don't Care
SPI Interface(s)1 (15) 2 (25) 3 (17) Don't Care
USB Interface(s)≥1 (27) None (30) Don't Care
LCD Interface Graphics Controller (2) Segment Driver (2) None (53) Don't Care
Ethernet Port(s)10/100Mbps (15) None (42) Don't Care
ADC Channel(s)≥2 (54) ≥4 (54) ≥8 (42) ≥12 (16) ≥16 (12) None (3) Don't Care
DAC Channel(s)≥1 (27) None (30) Don't Care
ADC/DAC Resolution10-Bits (54) Don't Care
I/O Pins20-40 (8) ≥40 (50) Don't Care
Program SecurityAvailable (47) None (10) Don't Care
Clocks/InstructionNot Listed (57) Don't Care
Max Clock (MHz) 60 (27) 70 (3) 72 (18) 125 (9) Don't Care
Ext Interrupts≥1 (57) ≥2 (57) ≥3 (57) ≥4 (51) ≥5 (32) ≥6 (32) ≥12 (26) ≥24 (26) Don't Care
Ext Bus InterfaceYes (22) No (35) Don't Care
PackageLQFP (55) TFBGA (10) HVQFN (5) LPFP (1) Don't Care
More Information

Links

ICs quick find
Microcontrollers sections