![]() |
||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||
LPC32x0 series device highlight
Introduction
Built around a 90-nm, 266MHz ARM926EJ-S CPU core and a Vector Floating Point (VFP) coprocessor, the NXP LPC32x0 family is designed for applications that require high performance, high integration, and low power consumption.
The VFP coprocessor increases the speed of typical calculations by a factor of four to five in scalar mode, and much more in optimized vector mode.
Advanced process technology optimizes each microcontroller's intrinsic power, and software-controlled features provide best-in-class power management.
The LPC3240 and LPC3250 microcontrollers have a 10/100 Ethernet MAC with a dedicated DMA controller.
On the LPC3230 and the LPC3250, there is also a flexible LCD controller that supports STN and TFT panels, and offers a dedicated DMA controller and programmable display resolution up to 1024 x 768 and up to 16M colors.
Multiple interfaces for serial communications increase design flexibility, provide larger buffer size, and deliver higher processing power.
Each LPC32x0 microcontroller has a 10-bit, 400-kHz A/D converter with three channels and a touchscreen interface.
A seven-layer, 32-bit, 104-MHz AHB matrix provides a separate bus for each of the seven AHB masters (D-cache, I-cache, two DMA, Ethernet MAC, USB controller, and LCD controller).
![]() LPC3250 Block Diagram
Products
Comparison Table
Literature
LPC32x0 Series MCUs
Click
More Information
Links
|
||||||||||||||||||||||||||||||||||||||||||||