ProductsMicrocontrollersLPC900

New LPC900 products

New LPC900 products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

New LPC900 Products

 P89LPC9151 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler
 P89LPC9161 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler, SPI
 P89LPC9171 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler
 P89LPC970 Microcontroller with 2KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC971 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC972 Microcontroller with 8KB flash, 256-byte RAM, I2C and SPI and UART interfaces
More Information

Links

ICs quick find
Microcontrollers sections