Products
Logic
LVC
Single-gate LVC products
Single-gate LVC products
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
Single-Gate LVC Products
74LVC1G00
3.3V single 2-input NAND gate
74LVC1G02
3.3V single 2-input NOR gate
74LVC1G04
3.3V single inverter
74LVC1GU04
3.3V single inverter (unbuffered)
74LVC1GX04
3.3V crystal driver
74LVC1G06
3.3V single inverter with open-drain outputs
74LVC1G07
3.3V single buffer with open-drain outputs
Datasheet
(Jul 17, 2007)
74LVC1G07GV
PicoGate-5
Production
SOT753
Pb-Free
MSL=1
74LVC1G07GW
PicoGate-5
Production
SOT353-1
Pb-Free
MSL=1
74LVC1G07GM
XSON-6
Production
SOT886
Pb-Free
MSL=1
74LVC1G07GF
XSON-6
Production
SOT891
Pb-Free
MSL=1
Family
Functions
Literature
Models
Support Docs
Markings
Price
Buy Online
More...
74LVC1G08
3.3V single 2-input AND gate
74LVC1G10
3.3V single 3-input NAND gate
74LVC1G11
3.3V single 3-input AND gate
74LVC1G14
3.3V single schmitt-trigger inverter
74LVC1G17
3.3V single schmitt-trigger buffer
74LVC1G18
3.3V 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC1G19
3.3V 1-of-2 decoder/demultiplexer
74LVC1G32
3.3V single 2-input OR gate
74LVC1G34
3.3V single buffer
74LVC1G38
3.3V single 2-input NAND gate with open-drain output
74LVC1T45
3.3V single dual-supply translating transceiver (3-state)
74LVCH1T45
3.3V single dual-supply translating transceiver with bus hold (3-state)
74LVC1G53
Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
74LVC1G57
3.3V single low-power configurable multiple function gate
74LVC1G58
3.3V single low-power configurable multiple function gate
74LVC1G66
Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
74LVC1G74
3.3V single D-type flip-flop with set and reset; positive-edge trigger
74LVC1G79
3.3V single D-type flip-flop; positive-edge trigger
74LVC1G80
3.3V single D-type flip-flop; positive-edge trigger
74LVC1G86
3.3V single 2-input EXCLUSIVE-OR gate
74LVC1G99
3.3V single low-power ultra-configurable multiple function gate (3-state)
74LVC1G125
3.3V single buffer/line driver with active LOW output enable (3-state)
74LVC1G126
3.3V single buffer/line driver with active HIGH output enable (3-state)
74LVC1G157
3.3V single 2-input multiplexer
74LVC1G175
3.3V single D-type flip-flop with reset; positive-edge trigger
74LVC1G332
3.3V single 3-input OR gate
74LVC1G384
Single 3.3V single-pole, single-throw analog switch (SPST-NC)
74LVC1G386
3.3V single 3-input EXCLUSIVE-OR gate
74LVC1G3157
Single 3.3V single-pole, double-throw analog switch (SPDT)
More Information
Links
LVC
Family
ICs quick find
Logic sections
Product
families & functions
Literature
brochures, leaflets, presentations
Support
manuals, models, FAQ, software, demoboards, tools, training
Packaging
specs & SOT #s
Quality
handbook, markings
Contact
sales, distributors