ProductsLogicLVC

Dual-gate LVC products

Dual-gate LVC products

Products
Click for datasheet. Click More... to access full product/package information.

Dual-Gate LVC Products

74LVC2G003.3V Dual 2-Input NAND Gate
74LVC2G023.3V Dual 2-Input NOR Gate
74LVC2G02-Q1003.3V Dual 2-Input NOR Gate; AEC Q100 (Grade 1) qualified
74LVC2G043.3V Dual Inverter
74LVC2GU043.3V Dual Inverter (Unbuffered)
74LVC2GU04-Q1003.3V dual inverter (unbuffered); AEC Q100 (Grade 1) qualified
74LVC2G063.3V dual inverter with open-drain outputs
74LVC2G06-Q1003.3V dual inverter with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC2G073.3V dual buffer with open-drain outputs
74LVC2G083.3V Dual 2-Input AND Gate
74LVC2G143.3V Dual Schmitt-Trigger Inverter
74LVC2G173.3V Dual Schmitt-Trigger Buffer
74LVC2G17-Q1003.3V dual schmitt-trigger buffer; AEC Q100 (Grade 1) qualified
74LVC2G323.3V Dual 2-Input OR Gate
74LVC2G343.3V dual buffer
74LVC2G34-Q1003.3V dual buffer; AEC Q100 (Grade 1) qualified
74LVC2G383.3V dual 2-input NAND gate with open-drain outputs
74LVC2T453.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
74LVC2T45-Q1003.3V dual-bit, dual-supply voltage level translating transceiver (3-state); AEC Q100 (Grade 1) qualified
74LVCH2T453.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
74LVCH2T45-Q1003.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state); AEC Q100 (Grade 1) qualified
74LVC2G53Single 3.3V single-pole, double-throw, center-off analog switch (SPDT-CO)
74LVC2G66Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
74LVC2G66-Q100Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO); AEC Q100 (Grade 1) qualified
74LVCV2G66Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
74LVC2G743.3V single D-type flip-flop with set and reset; positive edge trigger
74LVC2G74-Q1003.3V single D-type flip-flop with set and reset; positive edge trigger; AEC Q100 (Grade 1) qualified
74LVC2G863.3V Dual 2-Input EXCLUSIVE-OR Gate
74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
74LVC2G241-Q1003.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State); AEC Q100 (Grade 1) qualified
More Information

Links

ICs quick find
Logic sections
Logic fact
  • All of NXP's assembly sites are Automotive TS16949 qualified
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World