ProductsLogicLVC

Dual-gate LVC products

Dual-gate LVC products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Dual-Gate LVC Products

 74LVC2G00 3.3V Dual 2-Input NAND Gate
74LVC2G00DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74LVC2G00DCVSSOP-8Not for DesignSOT765-1Pb-FreeMSL=1
74LVC2G00GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC2G00GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
74LVC2G00GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74LVC2G02 3.3V Dual 2-Input NOR Gate
 74LVC2G04 3.3V Dual Inverter
 74LVC2GU04 3.3V Dual Inverter (Unbuffered)
 74LVC2G06 3.3V dual inverter with open-drain outputs
 74LVC2G07 3.3V dual buffer with open-drain outputs
 74LVC2G08 3.3V Dual 2-Input AND Gate
 74LVC2G14 3.3V Dual Schmitt-Trigger Inverter
 74LVC2G17 3.3V Dual Schmitt-Trigger Buffer
 74LVC2G32 3.3V Dual 2-Input OR Gate
 74LVC2G34 3.3V Dual Buffer
 74LVC2G38 3.3V dual 2-input NAND buffer with open-drain outputs
 74LVC2T45 3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH2T45 3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC2G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 74LVC2G74 3.3V single D-type flip-flop with set and reset; positive edge trigger
 74LVC2G86 3.3V Dual 2-Input EXCLUSIVE-OR Gate
 74LVC2G125 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G126 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G240 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G241 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
More Information

Links

ICs quick find
Logic sections