Products
Logic
LVC
Dual-gate LVC products
Dual-gate LVC products
Products
More Info
Products
Click
for
datasheet
. Also, see
datasheet disclaimer
.
,
,
indicate product status. Click
or
for more or less detail.
Dual-Gate LVC Products
74LVC2G00
3.3V Dual 2-Input NAND Gate
74LVC2G02
3.3V Dual 2-Input NOR Gate
74LVC2G04
3.3V Dual Inverter
74LVC2GU04
3.3V Dual Inverter (Unbuffered)
Datasheet
(May 21, 2007)
74LVC2GU04GV
PicoGate-6
Production
SOT457
Pb-Free
MSL=1
74LVC2GU04GW
PicoGate-6
Production
SOT363
Pb-Free
MSL=1
74LVC2GU04GM
XSON-6
Production
SOT886
Pb-Free
MSL=1
74LVC2GU04GF
XSON-6
Development
SOT891
Pb-Free
MSL=1
Family
Functions
Literature
Models
Support Docs
Markings
Price
Samples
More...
74LVC2G06
3.3V dual inverter with open-drain outputs
74LVC2G07
3.3V dual buffer with open-drain outputs
74LVC2G08
3.3V Dual 2-Input AND Gate
74LVC2G14
3.3V Dual Schmitt-Trigger Inverter
74LVC2G17
3.3V Dual Schmitt-Trigger Buffer
74LVC2G32
3.3V Dual 2-Input OR Gate
74LVC2G34
3.3V Dual Buffer
74LVC2G38
3.3V dual 2-input NAND buffer with open-drain outputs
74LVC2T45
3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
74LVCH2T45
3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
74LVC2G53
Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
74LVC2G66
Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
74LVCV2G66
Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
74LVC2G74
3.3V single D-type flip-flop with set and reset; positive edge trigger
74LVC2G86
3.3V Dual 2-Input EXCLUSIVE-OR Gate
74LVC2G125
3.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G126
3.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G240
3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
74LVC2G241
3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
More Information
Links
LVC
Family
ICs quick find
Logic sections
Product
families & functions
Literature
brochures, leaflets, presentations
Support
manuals, models, FAQ, software, demoboards, tools, training
Packaging
specs & SOT #s
Quality
handbook, markings
Contact
sales, distributors