ProductsLogicLVC

Triple-gate LVC products

Triple-gate LVC products

Products
Click for datasheet. Click More... to access full product/package information.

Triple-Gate LVC Products

74LVC3G043.3V Triple Inverter
74LVC3GU043.3V Triple Inverter (Unbuffered)
74LVC3G063.3V triple inverter with open-drain outputs
74LVC3G073.3V triple buffer with open-drain outputs
74LVC3G07-Q1003.3V triple buffer with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC3G143.3V Triple Inverting Schmitt Trigger
74LVC3G173.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Inputs
74LVC3G343.3V triple buffer
More Information

Links

ICs quick find
Logic sections
Logic fact
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World