ProductsLogicLVC

All LVC products

All LVC products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Products

 74LVC1G00 3.3V single 2-input NAND gate
 74LVC1G02 3.3V single 2-input NOR gate
 74LVC1G04 3.3V single inverter
 74LVC1GU04 3.3V single inverter (unbuffered)
 74LVC1GX04 3.3V crystal driver
 74LVC1G06 3.3V single inverter with open-drain outputs
 74LVC1G07 3.3V single buffer with open-drain outputs
 74LVC1G08 3.3V single 2-input AND gate
 74LVC1G10 3.3V single 3-input NAND gate
 74LVC1G11 3.3V single 3-input AND gate
 74LVC1G14 3.3V single schmitt-trigger inverter
 74LVC1G17 3.3V single schmitt-trigger buffer
 74LVC1G18 3.3V 1-of-2 non-inverting demultiplexer with 3-state deselected output
 74LVC1G19 3.3V 1-of-2 decoder/demultiplexer
 74LVC1G32 3.3V single 2-input OR gate
 74LVC1G34 3.3V single buffer
 74LVC1G38 3.3V single 2-input NAND gate with open-drain output
 74LVC1T45 3.3V single dual-supply translating transceiver (3-state)
 74LVCH1T45 3.3V single dual-supply translating transceiver with bus hold (3-state)
 74LVC1G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC1G57 3.3V single low-power configurable multiple function gate
 74LVC1G58 3.3V single low-power configurable multiple function gate
 74LVC1G66 Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 74LVC1G74 3.3V single D-type flip-flop with set and reset; positive-edge trigger
 74LVC1G79 3.3V single D-type flip-flop; positive-edge trigger
 74LVC1G80 3.3V single D-type flip-flop; positive-edge trigger
 74LVC1G86 3.3V single 2-input EXCLUSIVE-OR gate
 74LVC1G99 3.3V single low-power ultra-configurable multiple function gate (3-state)
 74LVC1G125 3.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G126 3.3V single buffer/line driver with active HIGH output enable (3-state)
 74LVC1G157 3.3V single 2-input multiplexer
 74LVC1G175 3.3V single D-type flip-flop with reset; positive-edge trigger
 74LVC1G332 3.3V single 3-input OR gate
 74LVC1G384 Single 3.3V single-pole, single-throw analog switch (SPST-NC)
 74LVC1G386 3.3V single 3-input EXCLUSIVE-OR gate
 74LVC1G3157 Single 3.3V single-pole, double-throw analog switch (SPDT)

Dual-Gate LVC Products

 74LVC2G00 3.3V Dual 2-Input NAND Gate
 74LVC2G02 3.3V Dual 2-Input NOR Gate
 74LVC2G04 3.3V Dual Inverter
 74LVC2GU04 3.3V Dual Inverter (Unbuffered)
 74LVC2G06 3.3V dual inverter with open-drain outputs
 74LVC2G07 3.3V dual buffer with open-drain outputs
74LVC2G07GVPicoGate-6ProductionSOT457Pb-FreeMSL=1
74LVC2G07GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74LVC2G07GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC2G07GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...
 74LVC2G08 3.3V Dual 2-Input AND Gate
 74LVC2G14 3.3V Dual Schmitt-Trigger Inverter
 74LVC2G17 3.3V Dual Schmitt-Trigger Buffer
 74LVC2G32 3.3V Dual 2-Input OR Gate
 74LVC2G34 3.3V Dual Buffer
 74LVC2G38 3.3V dual 2-input NAND buffer with open-drain outputs
 74LVC2T45 3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH2T45 3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC2G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 74LVC2G74 3.3V single D-type flip-flop with set and reset; positive edge trigger
 74LVC2G86 3.3V Dual 2-Input EXCLUSIVE-OR Gate
 74LVC2G125 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G126 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G240 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G241 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)

Triple-Gate LVC Products

 74LVC3G04 3.3V Triple Inverter
 74LVC3GU04 3.3V Triple Inverter (Unbuffered)
 74LVC3G06 3.3V triple inverter with open-drain outputs
 74LVC3G07 3.3V triple buffer with open-drain outputs
 74LVC3G14 3.3V Triple Inverting Schmitt Trigger
 74LVC3G17 3.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input
 74LVC3G34 3.3V Triple Buffer Gate

LVC Products

 74LVC00A 3.3V Quad 2-Input NAND Gate
 74LVC02A 3.3V Quad 2-Input NOR Gate
 74LVC04A 3.3V Hex Inverter
 74LVCU04A 3.3V Hex Inverter (Unbuffered)
 74LVC06A 3.3V hex inverter with open-drain outputs
 74LVC07A 3.3V hex buffer with open-drain outputs
 74LVC08A 3.3V Quad 2-Input AND Gate
 74LVC10A 3.3V Triple 3-Input NAND Gate
 74LVC11 3.3V Triple 3-Input AND Gate
 74LVC14A 3.3V Hex Inverter Schmitt-Trigger
 74LVC27 3.3V Triple 3-Input NOR Gate
 74LVC32A 3.3V Quad 2-Input OR Gate
 74LVC38A 3.3V quad 2-input NAND buffer with open-drain outputs
 74LVC74A 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVC86A 3.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LVC109 3.3V dual J-/K flip-flop with set and reset; positive-edge trigger
 74LVC125A 3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC126A 3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LVC132A 3.3V quad 2-input NAND Schmitt trigger
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC139 3.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LVC157A 3.3V Quad 2-Input Multiplexer
 74LVC161 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74LVC163 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74LVC169 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter
 74LVC240A 3.3V Buffer/Line Driver; Inverting (3-State)
 74LVC241A 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVC244A 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH244A 3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC2244A 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVC245A 3.3V Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH245A 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC2245A 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVC8T245 3.3V 8-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH8T245 3.3V 8-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC257A 3.3V Quad 2-Input Multiplexer (3-State)
 74LVC273 3.3V D-type flip-flop with reset; positive-edge trigger
 74LVC373A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC374A 3.3V D-type flip-flop; positive-edge trigger (3-state)
 74LVC377 3.3V octal D-type flip-flop with data enable; positive-edge trigger
 74LVC541A 3.3V Buffer/Line Driver (3-State)
 74LVC543A 3.3V Latched Transceiver; Non-Inverting (3-State)
 74LVC544A 3.3V Latched Transceiver; Inverting (3-State)
 74LVC573A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC574A 3.3V octal D-type flip-flop with 5V tolerant inputs/outputs; positive-edge trigger; broadside pinout (3-state)
 74LVC594A 3.3V 8-Bit Shift Register with Output Register
 74LVC595A 3.3V 8-bit serial-in/serial-out or parallel-out shift register (3-state)
 74LVC623A 3.3V Transceiver with Dual Enable;Non-Inverting (3-State)
 74LVC646A 3.3V Transceiver/Register (3-State)
 74LVC821A 3.3V 10-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVC823A 3.3V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74LVC827A 3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC841A 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74LVC1284 3.3V Parallel Printer Interface Transceiver/Buffer
 74LVC2952A 3.3V Registered Transceiver (3-State)
 74LVC4066 Quad 3.3V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LVC4245A 3.3V Octal Dual Supply Translating Transceiver (3-State)

16-Bit LVC Products

 74LVC16240A 3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74LVC16241A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVC16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC162244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVCH162244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC162245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVCH162245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 ohm Termination Resistors (3-State)
 74LVC16373A 3.3V 16-Bit D-Type Transparent Latch (3-State)
 74LVCH16373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVC162373A 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State)
 74LVCH162373A 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16374A 3.3V 16-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVCH16374A 3.3V 16-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
 74LVCH162374A 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74LVCH16541A 3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)

32-Bit LVC Products

 74LVCH32244A 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVCH322244A 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC32245A 3.3V 32-bit bus transceiver with direction pin; non-inverting (3-state)
 74LVCH32245A 3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVCH322245A 3.3V 32-bit bus transceiver with direction pin; non-inverting with bus hold and 30 ohm termination resistors (3-state)
 74LVCH32373A 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74LVCH32374A 3.3V 32-bit D-type flip-flop; positive-edge trigger; with bus hold (3-state)
More Information

Links

ICs quick find
Logic sections