ProductsLogicLVC

LVC buffers/drivers

LVC buffers/drivers

Products
Click for datasheet. Click More... to access full product/package information.

Single-Gate LVC Buffers/Drivers

74LVC1G063.3V single inverter with open-drain outputs
74LVC1G06-Q1003.3V single inverter with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC1G073.3V single buffer with open-drain outputs
74LVC1G343.3V single buffer
74LVC1G34-Q1003.3V single buffer; AEC Q100 (Grade 1) qualified
74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)
74LVC1G125-Q1003.3V single buffer/line driver with active LOW output enable (3-state); AEC Q100 (Grade 1) qualified
74LVC1G1263.3V single buffer/line driver with active HIGH output enable (3-state)
74LVC1G126-Q1003.3V single buffer/line driver with active HIGH output enable (3-state); AEC Q100 (Grade 1) qualified

Dual-Gate LVC Buffers/Drivers

74LVC2G063.3V dual inverter with open-drain outputs
74LVC2G06-Q1003.3V dual inverter with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC2G073.3V dual buffer with open-drain outputs
74LVC2G343.3V dual buffer
74LVC2G34-Q1003.3V dual buffer; AEC Q100 (Grade 1) qualified
74LVC2G1253.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G1263.3V Dual Bus Buffer/Line Driver (3-State)
74LVC2G2403.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
74LVC2G2413.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
74LVC2G241-Q1003.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State); AEC Q100 (Grade 1) qualified

Triple-Gate LVC Buffers/Drivers

74LVC3G063.3V triple inverter with open-drain outputs
74LVC3G073.3V triple buffer with open-drain outputs
74LVC3G07-Q1003.3V triple buffer with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC3G343.3V triple buffer

LVC Buffers/Drivers

74LVC06A3.3V hex inverter with open-drain outputs
74LVC07A3.3V hex buffer with open-drain outputs
74LVC07A-Q1003.3V hex buffer with open-drain outputs; AEC Q100 (Grade 1) qualified
74LVC38A3.3V quad 2-input NAND buffer with open-drain outputs
74LVC125A3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
74LVC125A-Q1003.3V Buffer/Line Driver with Active LOW Output Enable (3-State); AEC Q100 (Grade 1) qualified
74LVC126A3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
74LVC240A3.3V Buffer/Line Driver; Inverting (3-State)
74LVC241A3.3V Buffer/Line Driver; Non-Inverting (3-State)
74LVC244A3.3V buffer/line driver; non-inverting (3-state)
74LVC244A-Q1003.3V buffer/line driver; non-inverting (3-state); AEC Q100 (Grade 1) qualified
74LVCH244A3.3V buffer/line driver; non-inverting with bus hold (3-state)
74LVCH244A-Q1003.3V buffer/line driver; non-inverting with bus hold (3-state); AEC Q100 (Grade 1) qualified
74LVC2244A3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
74LVC541A3.3V octal buffer/line driver (3-state)
74LVC541A-Q1003.3V octal buffer/line driver (3-state); AEC Q100 (Grade 1) qualified
74LVC827A3.3V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)

16-Bit LVC Buffers/Drivers

74LVC16240A3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
74LVC16241A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
74LVC16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
74LVCH16244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVC162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
74LVCH162244A3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74LVCH16541A3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)

32-Bit LVC Buffers/Drivers

74LVCH32244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVCH322244A3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information

Links

ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World