ProductsLogicLVC

LVC analog switches

LVC analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate LVC Analog Switches

 74LVC1G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
74LVC1G53DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74LVC1G53DCVSSOP-8Not for DesignSOT765-1Pb-FreeMSL=1
74LVC1G53GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74LVC1G53GDXSON-8DevelopmentSOT996-2Pb-FreeMSL=1
74LVC1G53GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Samples More...
 74LVC1G66 Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 74LVC1G384 Single 3.3V single-pole, single-throw analog switch (SPST-NC)
 74LVC1G3157 Single 3.3V single-pole, double-throw analog switch (SPDT)

Dual-Gate LVC Analog Switches

 74LVC2G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)

LVC Analog Switches

 74LVC4066 Quad 3.3V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
More Information

Links

ICs quick find
Logic sections