ProductsLogicLVT

All LVT products

All LVT products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVT Products

 74LVT00 3.3V quad 2-input NAND gate
 74LVT02 3.3V quad 2-input NOR gate
 74LVT04 3.3V hex inverter
 74LVT08 3.3V quad 2-input AND gate
 74LVT10 3.3V triple 3-input NAND gate
 74LVT14 3.3V hex inverter schmitt-trigger
 74LVT20 3.3V dual 4-input NAND gate
 74LVT32 3.3V quad 2-input OR gate
 74LVT74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVT86 3.3V quad 2-input EXCLUSIVE-OR gate
 74LVT125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVTH125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVT126 3.3V buffer/line driver with active HIGH output enable (3-state)
 74LVT240 3.3V buffer/line driver; inverting (3-state)
 74LVT241 3.3V buffer/line driver; non-inverting (3-state)
 74LVT2241 3.3V buffer/line driver; non-inverting with 30Ω termination resistors (3-state)
 74LVT2244 3.3V octal buffer/line driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVT244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVT245 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT2245 3.3V transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVTH2245 3.3V transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT245B 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT273 3.3V D-type flip-flop with reset; positive-edge trigger with bus hold
 74LVT374 3.3V D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74LVT534 3.3V octal D-type flip-flop; positive-edge trigger; inverting with bus hold (3-state)
 74LVT543 3.3V latched transceiver; non-inverting with bus hold (3-state)
 74LVT573 3.3V octal D-type transparent latch (3-state)
 74LVT574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVTH574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVT623 3.3V transceiver with dual enable; non-inverting with bus hold (3-state)
 74LVT640 3.3V transceiver with direction pin; inverting with bus hold (3-state)
 74LVT646 3.3V transceiver/register with bus hold (3-state)
 74LVT652 3.3V transceiver/register; non-inverting with bus hold (3-state)
 74LVT1403 3.3V combined 8-bit bus receiver and 4-bit bus driver
 74LVT2952 3.3V registered transceiver with bus hold (3-state)

16-Bit LVT Products

 74LVT16240A 3.3V 16-bit buffer/driver; inverting (3-state)
 74LVT162240A 3.3V 16-bit buffer/driver; inverting with 30Ω termination resistors (3-state)
 74LVT16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVTH16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
74LVTH16244BDLSSOP-48ProductionSOT370-1Pb-Free        
74LVTH16244BDGGTSSOP-48ProductionSOT362-1Pb-Free        
74LVTH16244BBQHUQFN-60DevelopmentSOT1025-1Pb-Free        
Family Functions Support Docs Price Buy Online More...
 74LVTN16244B 3.3V 16-bit buffer/driver; non-inverting without bus hold (3-state)
 74LVT162244B 3.3V 16-bit buffer/driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT16245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVTH16245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVTN16245B 3.3V 16-bit transceiver with direction pin; non-inverting without bus hold (3-state)
 74LVT162245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT162373 3.3V 16-bit D-type transparent latch with 30Ω termination resistors (3-state)
 74LVT16373A 3.3V 16-bit D-type transparent latch (3-state)
 74LVT162374 3.3V 16-bit edge-triggered D-type flip-flop with 30 ohm termination resistors (3-state)
 74LVT16374A 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74LVT16500A 3.3V 18-Bit universal bus transceiver; negative edge trigger clock with bus hold (3-state)
 74LVT16501A 3.3V 18-Bit universal bus transceiver; positive edge trigger clock with bus hold (3-state)
 74LVT16543A 3.3V 16-bit latched transceiver; non-inverting with bus hold (3-state)
 74LVT16646A 3.3V 16-bit transceiver/register with bus hold (3-state)
 74LVT16652A 3.3V 16-bit transceiver/register; non-inverting with bus hold (3-state)

32-Bit LVT Products

 74LVTH32245 3.3V 32-bit bus transceiver (3-state)
 74LVTH322245 3.3V 32-bit bus transceiver with 30Ω termination resistors (3-state)
 74LVT32374 3.3V 32-bit D-type flip-flop; positive edge-trigger (3-state)
More Information

Links

ICs quick find
Logic sections