ProductsLogicLVT

LVT buffers/drivers

LVT buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVT Buffers/Drivers

 74LVT125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVTH125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVT126 3.3V buffer/line driver with active HIGH output enable (3-state)
 74LVT240 3.3V buffer/line driver; inverting (3-state)
 74LVT241 3.3V buffer/line driver; non-inverting (3-state)
 74LVT2241 3.3V buffer/line driver; non-inverting with 30Ω termination resistors (3-state)
 74LVT2244 3.3V octal buffer/line driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
74LVT2244DSO-20ProductionSOT163-1Pb-FreeMSL=1
74LVT2244DBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74LVT2244PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74LVT2244BQDQFN-20InquireSOT764-1Pb-FreeMSL=1
Family Functions Models Support Docs Price Buy Online More...
 74LVT244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVT244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVT1403 3.3V combined 8-bit bus receiver and 4-bit bus driver

16-Bit LVT Buffers/Drivers

 74LVT16240A 3.3V 16-bit buffer/driver; inverting (3-state)
 74LVT162240A 3.3V 16-bit buffer/driver; inverting with 30Ω termination resistors (3-state)
 74LVT16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVTH16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVTN16244B 3.3V 16-bit buffer/driver; non-inverting without bus hold (3-state)
 74LVT162244B 3.3V 16-bit buffer/driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
More Information

Links

ICs quick find
Logic sections