ProductsLogicLVT

LVT flip-flops

LVT flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVT Flip-Flops

 74LVT74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVT273 3.3V D-type flip-flop with reset; positive-edge trigger with bus hold
 74LVT374 3.3V D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74LVT534 3.3V octal D-type flip-flop; positive-edge trigger; inverting with bus hold (3-state)
74LVT534DSO-20ProductionSOT163-1Pb-FreeMSL=1
74LVT534DBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74LVT534PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74LVT534BQDQFN-20InquireSOT764-1Pb-FreeMSL=1
Family Functions Models Support Docs Price Buy Online More...
 74LVT574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVTH574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)

16-Bit LVT Flip-Flops

 74LVT162374 3.3V 16-bit edge-triggered D-type flip-flop with 30 ohm termination resistors (3-state)
 74LVT16374A 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)

32-Bit LVT Flip-Flops

 74LVT32374 3.3V 32-bit D-type flip-flop; positive edge-trigger (3-state)
More Information

Links

ICs quick find
Logic sections