ProductsLogicLVT

LVT transceivers

LVT transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

LVT Transceivers

 74LVT245 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT2245 3.3V transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVTH2245 3.3V transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT245B 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT543 3.3V latched transceiver; non-inverting with bus hold (3-state)
 74LVT623 3.3V transceiver with dual enable; non-inverting with bus hold (3-state)
 74LVT640 3.3V transceiver with direction pin; inverting with bus hold (3-state)
 74LVT646 3.3V transceiver/register with bus hold (3-state)
 74LVT652 3.3V transceiver/register; non-inverting with bus hold (3-state)
 74LVT2952 3.3V registered transceiver with bus hold (3-state)

16-Bit LVT Transceivers

 74LVT16245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVTH16245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVTN16245B 3.3V 16-bit transceiver with direction pin; non-inverting without bus hold (3-state)
 74LVT162245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT16500A 3.3V 18-Bit universal bus transceiver; negative edge trigger clock with bus hold (3-state)
 74LVT16501A 3.3V 18-Bit universal bus transceiver; positive edge trigger clock with bus hold (3-state)
 74LVT16543A 3.3V 16-bit latched transceiver; non-inverting with bus hold (3-state)
74LVT16543ADLSSOP-56ProductionSOT371-1Pb-Free        
74LVT16543ADGGTSSOP-56ProductionSOT364-1Pb-FreeMSL=2
Family Functions Models Support Docs Price Buy Online More...
 74LVT16646A 3.3V 16-bit transceiver/register with bus hold (3-state)
 74LVT16652A 3.3V 16-bit transceiver/register; non-inverting with bus hold (3-state)

32-Bit LVT Transceivers

 74LVTH32245 3.3V 32-bit bus transceiver (3-state)
 74LVTH322245 3.3V 32-bit bus transceiver with 30Ω termination resistors (3-state)
More Information

Links

ICs quick find
Logic sections