ProductsLogicMultivibrators

One-Shot multivibrators

One-Shot multivibrators

Products

All and New

  • All One-Shot Multivibrators
  • New One-Shot Multivibrators

Parametric Filter (15)

FamilyAHC/T (2) HC/T (8) HEF (4) LV (1) Don't Care
Bit Width Standard (15) Don't Care
VCC 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (6) 2.7V (6) 3.3V (8) 5.0V (15) 6.0V (8) 10V (4) 15V (4) Don't Care
Dual SupplyNo (15) Don't Care
Logic I/O LevelsCMOS (9) TTL (6) Don't Care
TPD Typical 4-10ns (2) ≥10ns (13) Don't Care
IOH Typical ≤12mA (15) 12-24mA (1) Don't Care
IOL Typical ≤12mA (15) 12-24mA (1) Don't Care
PackageSO (15) DIL (13) SSOP (8) TSSOP (8) DQFN (7) Don't Care

Function Numbers

123 Retriggerable Monostable Multivibrators with Reset
221 Non-Retriggerable Monostable Multivibrators with Reset
423 Retriggerable Monostable Multivibrators with Reset
4047 Monostable/Astable Multivibrators
4528 Retriggerable Monostable Multivibrators with Reset
4538 Retriggerable Precision Monostable Multivibrators
4938 Retriggerable Precision Monostable Multivibrators with Reset
ICs quick find
Logic sections