ProductsLogicMultivibrators

123 one-shot multivibrators

Retriggerable Monostable Multivibrators with Reset

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

123 One-Shot Multivibrators

 74AHC123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74AHCT123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
74AHCT123ADSO-16ProductionSOT109-1Pb-FreeMSL=1
74AHCT123APWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
74AHCT123ABQDQFN-16ProductionSOT763-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74HCT123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74LV123 3.3V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
More Information

Links

ICs quick find
Logic sections