ProductsLogicNC

NXP Comparators NC

NXP Comparators NC

Introduction
 

Key Features:

  • Rail-to-rail input/output performance
  • Very-low supply current, 6μA typical
  • No phase inversion with overdriven input signals
  • Internal hysteresis
  • Open-drain option
  • Available in space-saving leaded and leadless packaging
Products

All and New

  • All NC Products
  • New NC Products

Functions

Common Specifications

  • Operating Voltage: 1.3V to 5.5V
  • IO (typical): 68mA
  • ICC (typical): 0.005mA
  • Propagation Delay (typical): 0.5ms
  • Operating Temperature: -40°C to +85°C

Comparison Table

Product Configuration Output Vio
(max)
Packages
NCX2200 Single Push-Pull 6mV PicoGate 2 x 2mm
MicroPak 1 x 1.45mm
NCX2202 Single Open Drain 6mV PicoGate 2 x 2mm
MicroPak 1 x 1.45mm
NCX2220 Dual Push-Pull 1mV XSON 1 x 1.95mm
XSON 1 x 1.35mm
HXSON 1.35 x 1.7mm
XQFN 1.6 x 1.6mm
NCX2222 Dual Open Drain 1mV XSON 1 x 1.95mm
XSON 1 x 1.35mm
HXSON 1.35 x 1.7mm
XQFN 1.6 x 1.6mm
More Information

Literature

NXP High Performance Logic Product Families
Product Feature and Package Overview
© March 2011; English; Ordering Code: 9397 750 17078
NXP High Performance Logic
Product Selection Guide
© March 2011; English; Ordering Code: 9397 750 17079
恩智浦高性能逻辑产品
产品选择指南
© April 2011; Simplified Chinese; Ordering Code: Not Orderable
ICs quick find
Logic sections
Logic fact
  • NXP makes the smallest, leadless logic packages in the market
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World