ProductsICsNew

New ICs products

ICs New Products:

New products

By Family
We are committed to providing innovative product solutions that not only address mature applications but emerging technologies as well. Below are our newest products.

New 7SET Products

 XC7SET02 5V single 2-input NOR gate; TTL enabled
 XC7SET04 5V single inverter; TTL enabled
 XC7SET08 5V single 2-input AND gate; TTL enabled
 XC7SET14 5V single inverting Schmitt trigger; TTL enabled
 XC7SET32 5V single 2-input OR gate; TTL enabled
 XC7SET86 5V single 2-input EXCLUSIVE-OR gate; TTL enabled
 XC7SET125 5V single buffer/line driver with active LOW output enable; TTL enabled (3-state)

New 7SH Products

 XC7SH02 5V single 2-input NOR gate
 XC7SH04 5V single inverter
 XC7SHU04 5V single inverter (unbuffered)
 XC7SH08 5V single 2-input AND gate
 XC7SH14 5V single inverting Schmitt trigger
 XC7SH32 5V single 2-input OR gate
 XC7SH86 5V single 2-input EXCLUSIVE-OR gate
 XC7SH125 5V single buffer/line driver with active LOW output enable (3-state)

New 7WH Products

 XC7WH14 5V triple inverting Schmitt trigger
 XC7WH126 5V dual bus buffer/line driver (3-state)

New AHC Products

 74AHC240 5V Octal buffer/line driver; inverting (3-state)
 74AHCT240 5V Octal buffer/line driver; inverting; TTL enabled (3-state)

New AUP Products

 74AUP2G06 1.8V dual low-power inverter with open-drain outputs

New AVC Products

 74AVC16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)
 74AVCH16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin and bus hold; non-inverting (3-state)
 74AVC20T245 2.5V 20-bit dual-supply voltage-level translating transceiver with configurable voltage translation (3-state)
 74AVCH20T245 2.5V 20-bit dual-supply voltage-level translating transceiver with configurable voltage translation and bus hold (3-state)

New CBT Products

 74CBTLV3126 Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
 74CBTLV3253 Low-Volt Dual 1-of-4 5Ω Multiplexer/Demultiplexer with Output Enables
 74CBTLV3257 Low-Volt Quad 1-of-2 5Ω Multiplexer/Demultiplexer with Single Output Enable
 CBTU04082 1.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer/demultiplexer switch for PCIe Gen2, DisplayPort 1.1a, USB 3.0, LVDS, SATA 3Gbit/s

New LPC900 Products

 P89LPC9151 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler
 P89LPC9161 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler, SPI
 P89LPC9171 Microcontroller with 2KB 3V flash, 8-bit ADC, enhanced brownout detection, clock doubler
 P89LPC970 Microcontroller with 2KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC971 Microcontroller with 4KB flash, 256-byte RAM, I2C and SPI and UART interfaces
 P89LPC972 Microcontroller with 8KB flash, 256-byte RAM, I2C and SPI and UART interfaces

New LPC1000 Products

 LPC1111 32-bit ARM Cortex-M0 microcontroller with 8KB flash, 2KB or 4KB SRAM
LPC1111FHN33/101HVQFN-33SamplingTBD                
LPC1111FHN33/201HVQFN-33SamplingTBD                
Device Family Functions Literature Models Support Docs
 LPC1112 32-bit ARM Cortex-M0 microcontroller with 16KB flash, 2KB or 4KB SRAM
 LPC1113 32-bit ARM Cortex-M0 microcontroller with 24KB flash, 4KB or 8KB SRAM
 LPC1114 32-bit ARM Cortex-M0 microcontroller with 32KB flash, 4KB or 8KB SRAM
 LPC1759 ARM Cortex-M3 microcontroller with 512KB flash, 32KB SRAM, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC; 120MHz operation
 LPC1769 ARM Cortex-M3 microcontroller with 512KB flash, 64KB SRAM, 10/100 ethernet, USB 2.0 Host/Device/OTG, 2 CAN, I2S, 12-bit ADC, 10-bit DAC; 120MHz operation

New LVC Products

 74LVC8T245 3.3V 8-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH8T245 3.3V 8-bit, dual-supply voltage level translating transceiver with bus hold (3-state)

New NX Products

 NX3L2T384 Dual low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (2 X SPST-NC) with level translation
 NX3L2267 Dual low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT)
 NX3L4357 Single low-voltage 0.5Ω low-ohmic single-pole, triple-throw analog switch (SP3T)

New PCA Products

 PCA24S08A 1024 x 8-bit CMOS EEPROM with access protection
 PCA21125 Real time clock/calendar for SPI bus
 PCA9703 18V-tolerant SPI 16-bit GPI with maskable INT

New PCF Products

 PCF8564A Real time clock and calendar with I2C-bus interface
 PCF8883 Capacitive proximity switch with auto-calibration, large voltage operating range, and very low power consumption

New VHC Products

 74VHC02 5V quad 2-input NOR gate
 74VHCT02 5V quad 2-input NOR gate; TTL enabled
 74VHC08 5V quad 2-input AND gate
 74VHCT08 5V quad 2-input AND gate; TTL enabled
 74VHC14 5V hex inverting Schmitt trigger
 74VHCT14 5V hex inverting Schmitt trigger; TTL enabled
 74VHC32 5V quad 2-input OR gate
 74VHCT32 5V quad 2-input OR gate; TTL enabled
 74VHC125 5V quad buffer/line driver (3-state)
 74VHCT125 5V quad buffer/line driver; TTL enabled (3-state)
 74VHC126 5V quad buffer/line driver with active HIGH output enable (3-state)
 74VHCT126 5V quad buffer/line driver with active HIGH output enable; TTL enabled (3-state)
 74VHC244 5V octal buffer/line driver; non-inverting (3-state)
 74VHCT244 5V octal buffer/line driver; non-inverting; TTL enabled (3-state)
 74VHC245 5V octal bus transceiver with direction pin; non-inverting (3-state)
 74VHCT245 5V octal bus transceiver with direction pin; non-inverting; TTL enabled (3-state)
 74VHC541 5V octal buffer/line driver (3-state)
 74VHCT541 5V octal buffer/line driver; TTL enabled (3-state)
 74VHC595 5V 8-bit serial-in/serial-out or parallel-out shift register with output latches (3-state)
 74VHCT595 5V 8-bit serial-in/serial-out or parallel-out shift register with output latches; TTL enabled (3-state)
ICs quick find
ICs sections