ProductsLogicNX

NXP switch (NX)

NXP switch (NX)

English
Introduction
 

Key Features:

  • 3V and 5V switches suitable for analog or digital switching
  • Low-ohmic switches with RON as low as 0.3Ω; RON (flat) typ. 0.1Ω
  • High current capability up to 500mA continuous
  • ESD performance to 7.5kV HBM
  • SPST/SPDT/multi-pole switch combinations available
  • "T" switches have level-shifting/translation
  • Fully specified at -40°C to +85°C and -40°C to +125°C
NXP Semiconductors is proud to offer you our best-in-class, low-ohmic switches for your audio and mixed signal design needs in mobile, consumer, and LCD-TV applications. Our NXxxxT products feature a built-in level-shifting/translation feature which makes the NX family an ideal solution for interfacing with ASICs and other circuits requiring lower switching levels. NX3 products have a wide supply voltage range (1.4 to 4.3V, typical) and an operating temperature of -40 to +125°C. These products provide 7.5kV HBM ESD protection and are Pb-free and RoHS- and dark green-compliant (halogen-free).
Products

All and New

  • All NX Products
  • New NX Products

Functions

PicoGate Logic

Device Highlight Pages

  • NX5DV330 4PDT Analog Switch for 1-of-2 Video Multiplexing/Demultiplexing
More Information

Family Information

Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω
NXP's low-Ohmic switches, the NX3 family
© August 2009; English; Ordering code: 9397 750 16780

Support

ICs quick find
Logic sections