ProductsLogicNX

All NX products

All NX products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate NX Products

 NX3L1G53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 NX3L1T53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) with level translation
 NX3L1G66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3V1G66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1T66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L1G384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC)
 NX3L1T384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3V1G384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC)
 NX3V1T384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3L1G3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT)
 NX3L1T3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L1T5157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

Dual-Gate NX Products

 NX3L2G66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
 NX3L2G384 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NC)
 NX3L2T384 Dual low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (2 X SPST-NC) with level translation

NX Products

 NX5DV330 Single 5V quad-pole, double-throw, center-off analog switch (4PCO/4PTT) for 1-of-2 video multiplexing/demultiplexing
NX5DV330DSO-16ProductionSOT109-1Pb-FreeMSL=1
NX5DV330DSSSOP-16ProductionSOT519-1Pb-FreeMSL=1
NX5DV330PWTSSOP-16ProductionSOT403-1Pb-FreeMSL=1
NX5DV330BQDHVQFN-16DevelopmentSOT763-1                
Device Family Functions Price Buy Online More...
 NX3L2267 Dual low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT)
 NX3L2467 Dual low-voltage 0.5Ω low-ohmic, double-pole, double-throw analog switch (2 X DPDT)
 NX3L4357 Single low-voltage 0.5Ω low-ohmic single-pole, triple-throw analog switch (SP3T)
 NX3L4684 Dual low-voltage 0.3Ω/0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT) with level translation
More Information

Links

  • NX Family
ICs quick find
Logic sections