ProductsLogicNX

NX single-pole, double-throw analog switches

NX single-pole, double-throw analog switches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate NX SPDT Analog Switches

 NX3L1G3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT)
 NX3L1T3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L1T5157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

NX SPDT Analog Switches

 NX3L2267 Dual low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT)
 NX3L4684 Dual low-voltage 0.3Ω/0.5Ω low-ohmic, single-pole, double-throw analog switch (2 X SPDT) with level translation
TIP: SPDT analog switches may also be realized using SPCO/SPTT analog switches, also known as single-pole center-off or single-pole triple-throw analog switches, by setting the ENABLE pin.
More Information

Links

ICs quick find
Logic sections