ProductsLogicParity Generators

All parity generators/checkers

All parity generators/checkers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Parity Generators/Checkers

 74ABT657 5V Octal Transceiver with Parity Generator/Checker; Non-Inverting (3-State)
74ABT657NDIL-24DiscontinuedSOT222-1                
74ABT657DSO-24ProductionSOT137-1Pb-FreeMSL=1
74ABT657DBSSOP-24ProductionSOT340-1Pb-FreeMSL=1
74ABT657PWTSSOP-24ProductionSOT355-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ABT899 5V Latched Transceiver with Parity Generator/Checker (3-State)
 74F280B 5V 9-Bit Odd/Even Parity Generator/Checker
 74F657 5V Transceiver with Parity Generator/Checker (3-State)
 74HC280 5V 9-Bit Odd/Even Parity Generator/Checker
 74HCT280 5V 9-Bit Odd/Even Parity Generator/Checker; TTL Enabled

16-Bit Parity Generators/Checkers

 74ABT16899 5V 18-Bit Latched Transceiver with Parity Generator/Checker (3-State)
 74ABTH16899 5V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
 74ALVT16899 3.3V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections