ProductsInterfacePCF

All PCF products

All PCF products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All PCF Products

 PCF2100C 2 x 20 segment LCD driver with serial CBUS interface
 PCF2111C 2 x 32 segment LCD driver with serial CBUS interface
 PCF2112C 1 x 32 segment LCD driver with serial CBUS interface
 PCF2113x 2 x 12 character LCD controller and driver with I2C-bus and parallel interfaces, A/D/E/W character ROMs
 PCF2116x 2 x 24 character LCD controller and driver with I2C-bus, A/C/G character ROMs
 PCF2119x 2 x 16 character plus 160 icon LCD controller and driver with I2C-bus and parallel interfaces, A/D/F/R/S/V character ROMs
 PCF2120 Quartz oscillator with gated 32.768kHz output
 PCF2123 SPI real time clock/calendar
 PCF2127A Integrated RTC, TCXO, and quartz crystal
 PCF2128 See PCF2127A replacement
 PCF2129A Integrated RTC, TCXO, and quartz crystal
 PCF8531 34 x 128 pixel LCD graphics/matrix driver for I2C-bus
 PCF8532 4 x 160 segment LCD driver for low multiplex rates with I2C-bus
 PCF8533 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF85133 4 x 80 segment LCD driver for low multiplex rates with I2C-bus
 PCF8534A 4 x 60 segment LCD driver for low multiplex rates with I2C-bus
 PCF8535 65 x 133 pixel LCD graphics/matrix driver for I2C-bus
 PCF8562 4 x 32 segment LCD driver for low multiplex rates with I2C-bus
 PCF8563 Real time clock/calendar with I2C-bus interface
 PCF8564A Real time clock and calendar with I2C-bus interface
 PCF8566 4 x 24 segment LCD driver for low multiplex rates with I2C-bus
 PCF8570 256 x 8-Bit Static Low-Voltage RAM with I2C Bus Interface
 PCF8574 Remote 8-Bit I/O Expander for I2C Bus
 PCF8574A Remote 8-Bit I/O Expander for I2C Bus with Alternate Slave Address
 PCF8575 Remote 16-Bit I/O Expander for I2C Bus
 PCF8575C Remote 16-Bit I/O Expander for I2C Bus
 PCF8576 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with 9V VLCD
 PCF8576C 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Negative VLCD
 PCF8576D 4 x 40 segment LCD driver for low multiplex rates with I2C-bus with Positive VLCD
 PCF8577C 2 x 32 segment LCD direct/duplex driver with I2C-bus
 PCF8578 8 x 32 or 16 x 24 configurable LCD row/column driver for use with graphic/matrix panel displays and/or with number/starburst character/icon displays with up to 384 segments
 PCF8579 40 LCD column expansion driver for use with PCF8578
 PCF8582C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF8583 Clock/calendar with 240 x 8-bit RAM and I2C-bus interface
 PCF8584 I2C Bus Controller
 PCF8591 8-Bit A/D and D/A Converter
 PCF8593 Low power clock/calendar with I2C-bus interface
 PCF8594C-2 512 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF8598C-2 1024 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85102C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85103C-2 256 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF85116-3 2048 x 8-Bit CMOS EEPROM with I2C Bus Interface
 PCF8811 80 x 128 pixel LCD graphics/matrix driver for parallel/serial/SPI/I2C-bus
 PCF8883 Capacitive proximity switch with auto-calibration, large voltage operating range, and very low power consumption
PCF8883TSO-8ProductionTBDPb-FreeMSL=1
Family Models Price Buy Online More...
More Information

Links

ICs quick find
Interface sections