ProductsInterfacePCI Express

PCI Express channel switches

PCI Express channel switches

Introduction
For PCI Express applications that require dynamic allocation of PCI Express lanes, NXP Semiconductors offers our CBTU0808 PCI Express channel switch. Available in a small 5 x 5 mm TFBGA-48 package, the CBTU0808 has optimized pinning for easy printed circuit board layout. While the CBTU0808 provides high bandwidth, it also has a low latency and preserves signal integrity.
Uses
The CBTU0808 can switch two PCI Express lanes to one of two PCI Express connector slots. For example, a x16 PCI Express slot on a motherboard can be re-configured as two x8 PCI Express slots by using four CBTU0808 channel switches. In a notebook computer, the CBTU0808 can switch the PCI Express chipset between the notebook computer and a docking station.
Features
  • 2-lane wide PCI-Express port multiplexer
  • 1 transmit, 1 receive differential channel per lane
  • 4 ports per channel
  • Two switch positions:
    • A to A and B to B
    • A to B
  • PCI Express signaling compliant
  • >1GHz bandwidth
  • Optimized switch-on resistance and capicitance
    • 10Ω built-in series termination
  • Low off-feed-through of <-35dB at 1.25GHz
  • Low channel crosstalk of <-35dB at 1.25GHz
  • Tightly controlled skew
  • 1.8V Supply operation
  • >2kV HBM ESD
  • Ambient (free air) operating temperature of 0 to 85 °C
  • TFBGA-48 (5 x 5 mm, 0.5mm pitch), lead-free package
Products

Literature

PCI Express channel switch
NXP 2-lane channel switch CBTU0808
© October 2006; English; Ordering Code: 9397 750 15691

High-Speed Multiplexer Products for PCIe

CBTL06DP211Gen1 display 2:1 multiplexer
CBTL06DP212DisplayPort v1.2 and PCIe Gen2 display 2:1 multiplexer
CBTL06GP212DisplayPort v1.2 and PCIe Gen2 1:2 or 2:1 hex multiplexer switch with high common-mode voltage support
CBTL06DP213Third generation high-performance DisplayPort multiplexer
CBTU0808Dual lane PCI Express port multiplexer
CBTL010233.3V, 1 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen3
CBTL02042A3.3V, 2 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen2
CBTL02042B3.3V, 2 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen2
CBTL02043A3.3V, 2 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen3
CBTL02043B3.3V, 2 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen3
CBTL04082A3.3V, 4 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen2
CBTL04082B3.3V, 4 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen2
CBTU040821.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer for PCIe Gen2, DisplayPort 1.1a, LVDS, SATA 3Gbit/s
CBTL04083A3.3V, 4 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen3
CBTL04083B3.3V, 4 differential channel, 2:1 multiplexer/demultiplexer switch for PCI Express Gen3
CBTU040831.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer for PCIe Gen3, DisplayPort 1.2, USB 3.0, SATA 6Gbit/s
Support

Technical Support

More Information

Links

ICs quick find
Interface sections