ProductsLogicPCK

All PCK products

All PCK products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All PCK Products

 PCKEL14 2.5V/3.3V PECL/ECL clock distribution chip
 PCKEP14 2.5V/3.3V PECL/ECL clock distribution chip
 PCK111 Low-Voltage 1:10 Differential PECL Clock Driver
 PCK210 Low-voltage dual 1:5 differential ECL/PECL clock driver
 PCK351 1:10 clock distribution device (3-state)
 PCK857 50-167MHz differential 1:10 SDRAM clock driver
 PCKV857 70-190MHz 2.5V differential 1:10 clock driver
 PCKV857A 100-250MHz Differential 1:10 Clock Driver
 PCK940L Low voltage 1:18 clock distribution chip
 PCK946 3.3V 1:10 CMOS clock driver
 PCK953 50-125MHz PECL input/CMOS output 1:8 SDRAM clock driver
 PCK2000 CK97 (66/100MHz) System Clock Generator
 PCK2000M CK97 (66/100MHz) mobile system clock generator
 PCK2001 14.318-167MHz I2C 1:18 SDRAM clock buffer
 PCK2001M 14.318-167MHz I2C mobile 1:10 SDRAM clock buffer
 PCK2001R 14.318-133MHz I2C 1:6 clock buffer
 PCK2002 0-300MHz I2C 1:18 clock buffer
 PCK2002M 0-300MHz I2C 1:10 clock buffer
 PCK2002P 533MHz PCI-X clock buffer
 PCK2002PL 533MHz PCI-X clock buffer
 PCK2010R CK98R (100/133MHz) RCC spread spectrum system clock generator
 PCK2010RA CK98R (100/133MHz) RCC spread spectrum system clock generator
 PCK2014A CK98 (100/133MHz) spread spectrum system clock generator
 PCK2020 CK00 (100/133MHz) spread spectrum differential system clock generator
 PCK2021 CK00 (100/133MHz) spread spectrum differential system clock generator
 PCK2022R CK00R (100/133MHz) Spread Spectrum Differential System Clock Generator
 PCK2022RA CK00 (100/133MHz) Spread Spectrum Differential System Clock Generator
 PCK2023 CK408 (66/100/133/200MHz) spread spectrum differential system clock generator
 PCK2057 70-190MHz I2C differential clock driver
 PCK2111 1:10 LVDS clock distribution device
 PCK2509S 50-150MHz 1:9 SDRAM Clock Driver
 PCK2509SA 50-150MHz 1:9 SDRAM clock driver
 PCK2509SL 50-150MHz 1:9 SDRAM clock driver
 PCK2510S 50-150MHz 1:10 SDRAM Clock Driver
 PCK2510SA 50-150MHz 1:10 SDRAM clock driver
 PCK2510SL 50-150MHz 1:10 SDRAM clock driver
 PCK3807A 1:10 LVTTL clock distribution device
 PCK9446 2.5V and 3.3V LVCMOS clock fan-out buffer
 PCK9447 3.3V/2.5V 1:9 LVCMOS clock fan-out buffer
 PCK9448 3.3V/2.5V LVCMOS 1:12 clock fan-out buffer
 PCK9456 2.5V and 3.3V LVCMOS clock fan-out buffer
 PCK12429 25-400MHz Differential PECL Clock Generator
More Information

Links

ICs quick find
Logic sections