ProductsInterfacePCU

PCU

Introduction
 

Key Features:

  • Ultra Fast-mode (UFm) I2C-bus interface
  • Fourth generation I2C-bus devices
  • Up to 5 Mbits/s I2C-bus speeds
Products
Click for datasheet. Click More... to access full product/package information.

PCU I2C-Bus Controllers

PCU9661Parallel bus to 1 channel UFm I2C-bus controller
PCU9669Parallel bus to 1 channel Fm+ and 2 channel UFm I2C-bus controller

PCU LED Drivers

PCU96548-bit UFm 5MHz I2C-bus 100mA 40V LED driver
PCU965516-bit UFm 5MHz I2C-bus 100mA 40V LED driver
PCU965624-bit UFm 5MHz I2C-bus 100mA 40V LED driver
PCU995516-bit UFm I2C-bus 57mA constant current LED driver
More Information

Literature

Support

ICs quick find
Interface sections